Публікуйте свої продукти
Deepline 5m³ waste container
Lassila & Tikanoja

Deepline 5m³ waste container

DeepLine Series is a convenient, compact and cost-effective choice for capacious waste collection in properties and entire residential areas. This ensures longer emptying intervals and prevents waste to be scattered around.

Partly underground DeepLine waste containers can be used to collect various waste types. Both sides have filler openings, shaped according to the waste type. Their use can be instructed with signs. Emptying is performed safely and quickly with a single-point lifting through the sack’s emptying bottom.

DeepLine is easy and quick to install – the installation depth is just 1.4 meters. It has a concrete body which endures the effects of earth pressure and ground frost.

Технічна специфікація
  • Унікальний номерarticlenumber1
  • ТипObject (single object)
  • Дата публікації2013-06-03
  • Номер видання1
  • Висота (мм)2890
  • Ширина (мм)1670
  • Глибина (мм)1510
Пов'язані
  • Матеріал основнийPlastic
  • Матеріал допоміжнийConcrete
  • Розроблено вФінляндія
  • Виготовлено вФінляндія
Класифікація
  • Категорія BIMobjectLandscaping - Waste & Recycling
  • Класифікація IFCBuilding Element Proxy
  • Назва UNSPSCCement
  • Код UNSPSC30111601