Публікуйте свої продукти
Monolamiera Ttcoppo
LATTONEDIL S.p.A. Milano

Monolamiera Ttcoppo

The main characteristic of monosheet panels is the lightweight internal finish that consists of a flexible facing made of bituminized felt, centesimal aluminium or a fibreglass membrane. 

– Bituminized felt is a black, semi-breathable, bituminized sheet.
– Centesimal aluminium has a natural glossy colour, is lacquered and embossed and non-breathable.
– The fibreglass membrane, made of a white non-woven fabric, is capable of trapping any condensation that may form.
Monosheet panels require structural supports positioned no more than one metre apart. In addition, given the characteristics of the flexible facings, the joint between panels has no patterned tooth. This product is suitable for installation on eternit roofs, on roof pitches with a concrete and masonry flooring system or to cover prefabricated tiles. Monosheet panels are not recommended for use on roofs that do not leave the internal part exposed.
MONOLAMIERA TTCOPPO® is made using the same external coating materials and in the same range of colours as the TTCOPPO® panels. In terms of thickness, however, the panel is available in thicknesses from 30 to 100 mm. It finds application in the specific case of residential buildings with roofs that have a cement floor slab and, therefore, do not require a high standard of internal finish, but do need to preserve an external appearance that is consistent with the surrounding landscape.

Специфікація
  • Lattonedil MONOLAMIERA TTCOPPO® Roof panel.

    . Sandwich panel with traditional tiled roof appearance.

    . Insulation: polyurethane.

    . External skin: traditional roof tiled metal sheet.

    . Internal skin: bituminized felt, centesimal aluminium, fibreglass membrane

Технічна специфікація
  • Унікальний номерmonolamiera-ttcoppo
  • Сімейство продуктівRoof Panel
  • Група продуктівPolyurethane PUR
  • ТипObject (single object)
  • Дата публікації2019-02-13
  • Номер видання1
  • Ширина (мм)1000
Пов'язані
  • Матеріал основнийSteel
  • Матеріал допоміжнийPolyurethane
  • Розроблено вІталія
  • Виготовлено вІталія
Класифікація
  • Категорія BIMobjectСтіни - Sandwich Panels
  • Назва UNSPSCStructures and Building and Construction and Manufacturing Components and Supplies
  • Код UNSPSC30
  • Код Uniclass 2015Pr_25_71_50_22
  • Опис Uniclass 2015Composite panels
  • Код CSI MasterFormat 201407 41 13
  • Заголовок CSI MasterFormat 2014Metal Roof Panels
  • Номер OmniClass23-13 39 27 11 11
  • Заголовок OmniClassMetal Roof Panels
  • Код CSI UniFormat IIB30
  • Заголовок CSI UniFormat IIROOFING