Публікуйте свої продукти
LED line® RAIDER UFO high bay 150lm/W CREE 4000K 1-10V
LED line® RAIDER UFO high bay 150lm/W CREE 4000K 1-10V
LED line® RAIDER UFO high bay 150lm/W CREE 4000K 1-10V
    LED line

    LED line® RAIDER UFO high bay 150lm/W CREE 4000K 1-10V

    High luminous efficacy ensured by high quality CREE branded LEDs. Manufacturer issues a 5-year warranty for this product. The power supply system used allows for smooth adjustment of light intensity using an appropriate dimmer. The item achieves luminous efficacy at 150lm/W or more. Reliable photometric files are available based on photometric tests performed at the LED line® Light Research and Measurement Centre.

    Специфікація
    • This product’s is available with different wattage, efficacy and beam angles:

      100W 

      130lm/W, no-dimm 60° - symbol 470911

      130lm/W, no-dimm 90° - symbol 470928

      130lm/W, no-dimm 120° - symbol 470935

      150lm/W, 1-10V dimm, 60° - symbol 471000

      150lm/W, 1-10V dimm, 90° - symbol 471017

      150lm/W, 1-10V dimm, 120° - symbol 470768

      150W

      130lm/W, no-dimm 60° - symbol 470942

      130lm/W, no-dimm 90° - symbol 470959

      130lm/W, no-dimm 120° - symbol 470966

      150lm/W, 1-10V dimm, 60° - symbol 470775

      150lm/W, 1-10V dimm, 90° - symbol 470799

      150lm/W, 1-10V dimm, 120° - symbol 470805

      200W

      130lm/W, no-dimm 60° - symbol 470973

      130lm/W, no-dimm 90° - symbol 470980

      130lm/W, no-dimm 120° - symbol 470997

      150lm/W, 1-10V dimm, 60° - symbol 470782

      150lm/W, 1-10V dimm, 90° - symbol 470799

      150lm/W, 1-10V dimm, 120° - symbol 470812

      These High Bay luminaires are dedicated for professional illumination of industrial and production halls, warehouses, shopping and entertainment centres or sports halls. Massive, densely ribbed housing made of 100% cold-forged aluminum is used as a highly effective radiator which dissipates the heat produced by LEDs to the outside. Thanks to such effective heat dissipation system the luminaire’s lifespan is significantly extended.

      This product’s power is 150 W and its light’s colour temperature is 4000 K. This item is equipped with diodes of the following type: SMD3030. This item achieves luminous efficacy of 150 lm/W. This item achieves a luminous flux of 22500 lm. .  The LED's beam angle is 120 °.
       
      The suitable voltage range for this product is: 100-277V AC. , which ensures strong protection against ingress of water and solid objects. This item is resistant to 5J energy impact - it has an impact protection rating of IK08. The item's high resistance to mechanical damage is guaranteed by the use of dedicated material which the diffuser/cover is made of -polycarbonate.  
       
      The Ra colour rendering index is 70. The lifespan of each single diode which this item is equipped with is over 100000. The power factor is PF> 0,95. The number of on/off cycles is 50000. The Energy class is A+.
       
      The IEC protection class is: I.
       
      Ambient temperature suitable for operation -40 / +45 °C. .

    Технічна специфікація
    • Унікальний номерRAIDER
    • Сімейство продуктівRAIDER
    • Група продуктівLighting
    • ТипObject (single object)
    • Дата публікації2021-01-06
    • Номер видання1
    • Висота (мм)250
    • Ширина (мм)250
    • Глибина (мм)191
    Посилання
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийAcrylic
    • Розроблено вPoland
    • Виготовлено вChina
    • Вага нетто (кг)3.23
    Класифікація
    • Категорія BIMobjectОсвітлення - Монтується на стелі
    • Класифікація IFCLight Fixture

    Доступність регіону

    Європа Азія Північна Америка Африка Південна Америка Океанія
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit