Публікуйте свої продукти
Legrand PLEXO  watertight mechanisms, switches and sockets
Legrand PLEXO  watertight mechanisms, switches and sockets
Legrand PLEXO  watertight mechanisms, switches and sockets
Legrand PLEXO  watertight mechanisms, switches and sockets
Legrand PLEXO  watertight mechanisms, switches and sockets
Legrand PLEXO  watertight mechanisms, switches and sockets
Legrand PLEXO  watertight mechanisms, switches and sockets
Legrand PLEXO  watertight mechanisms, switches and sockets
Legrand PLEXO  watertight mechanisms, switches and sockets
Legrand PLEXO  watertight mechanisms, switches and sockets
    Legrand Spain

    Legrand PLEXO watertight mechanisms, switches and sockets

    The Plexo range of watertight mechanisms is designed to offer protection against water splashes and dust accumulation suitable for all installations and sectors: residential, tertiary and industrial. Install Plexo in wet and outdoor locations.

    Available in surface-mounted Monobloc and flush-mounted versions for essential functions, there is also a Composable version for greater flexibility.

    With more than 100 accessible functions to suit all needs and all types of use: single or double switches, with or without pilot light, motion detectors, power outlets, multiples sockets and plugs, etc. With the Mosaic adapter, you have even more options and many more functions.

    The Plexo series is available in 3 finishes: gray, anthracite and white. Weather-resistant gaskets and membranes are placed at the main mounting points of the product, and the plate and frame reinforce the rigidity of the product on uneven surfaces.

    Специфікація
    • Plexo watertight mechanisms:

      - IP55 IK08
      - Rounded and chamfered corners
      - Available in 3 finishes: grey, anthracite, white
      - Suitable for all installations and sectors: residential, tertiary, industria
      - Ease of installation, shallow plate depth, and space around the mechanism, which also facilitates wiring
    Технічна специфікація
    • Унікальний номерplexo-mecanismo-es
    • Сімейство продуктівSeries de mecanismos
    • Група продуктівPLEXO
    • ТипAssembly (multiple objects)
    • Дата публікації2025-01-08
    • Номер видання1
    Класифікація
    • Категорія BIMobjectЕлектричні - Outlets & Sockets

    Доступність регіону

    Європа
    Іспанія