Публікуйте свої продукти
SVEA elevförvaring 4 fack med ben B80xD40xH90
SVEA elevförvaring 4 fack med ben B80xD40xH90
SVEA elevförvaring 4 fack med ben B80xD40xH90
    Lekolar

    SVEA elevförvaring 4 fack med ben B80xD40xH90

    Classroom storage built as desired and delivered fully assembled. Frames have pre-drilled holes in the side panels / partitions to provide all possible combinations. This body with legs, four & nbsp; open shelves. & Nbsp; Add doors or drawers as desired and delivered fully assembled. Pupil The storage can also be used completely open. Drawers and doors has a narrow opening that acts postbox and transparent. Material 18mm particleboard laminate. Edging ABS. Frame with legs and plinth should be attached to the wall with the supplied wall brackets. Screw this is not included. Ben, base and wheels function 10 cm in height. Inside dimensions box: B37xD38xH38 cm.
    Технічна специфікація
    • Унікальний номер117167
    • Сімейство продуктівSvea
    • Група продуктівStorage
    • ТипObject (single object)
    • Дата публікації2021-09-16
    • Номер видання1
    Класифікація
    • Категорія BIMobjectмеблі - Shelving & Storage