Публікуйте свої продукти
Skolskåp Novis sluttande tak 2:3 B120
Lekolar

Skolskåp Novis sluttande tak 2:3 B120

School locker adapted for demanding school environments. Fully welded frame with reinforced frame profile. Available with metal or laminate door, flat or sloping roof. The metal door is equipped with a steel door stop and recessed reinforcement around the lock hole, double steel plates and an extra reinforcement between the plates. Laminate door recessed into a steel frame fitted with a steel door stop. Doors can be opened 90 degrees. Interior: Book compartment and clothes rail with two anchor hooks (cabinets with 3 and 4 doors in height are without interior). Smooth floor surface without threshold. Ventilation through holes in roof/bottom plate. The cabinets are tested and approved according to EN 16121:2013+A1:2017, EN 16122:2012 and EN16122:2012/AC:2015.
Технічна специфікація
  • Унікальний номер138793
  • Сімейство продуктівNovis lockers
  • Група продуктівNovis lockers
  • ТипAssembly (multiple objects)
  • Дата публікації2023-08-21
  • Номер видання1
Пов'язані
  • Матеріал основнийSheet metal
  • Розроблено вSweden
  • Виготовлено вSweden
Класифікація
  • Категорія BIMobjectмеблі - Shelving & Storage