Публікуйте свої продукти
ATSWT Light-Duty Commercial/Residential Door Operator
LiftMaster

ATSWT Light-Duty Commercial/Residential Door Operator

LiftMaster ATSWT 3/4 HP Light-Duty Commercial Residential Trolley Operator Wi-FI w/ Rail
100% Brand New Authentic LiftMaster Operator

  • LiftMaster ATSW light duty commercial dock door operator
  • For residential or light-duty commercial standard-lift sectional doors with light duty cycle requirements up to 14’ high
  • Ideal for use in pole barns and similar structures for storage and manufacturing
  • Up to 8 cycles/hour
  • Security+2.0® technology
  • I-beam rail system
  • Single button control station
  • Dual-sided lighting with lens cover
  • Protector System photo cells

Complete your installation by setting up MyQ and Key by Amazon for your homeowner. Once setup, make sure to register the installation at rewards.liftmaster.com.

Light Duty Applications

  • Dual-Rated for Residential and commercial doors with light-duty cycle requirements
  • Wi-Fi® Built-In across the complete light-duty commercial line
  • Ideal for use in pole barns and similar structures for storage and manufacturing

Smart

  • myQ® Technology enables monitoring and control of the property operators through a mobile app.
  • Built-In Wi-Fi for simple operator internet connection.
  • Real-Time Alerts indicate the status of doors via email or push notifications.

Quiet and Secure

  • Motor Vibration Isolation System (MVIS) for smoother and quieter operation.
  • Security+ 2.0® safeguards property access; tri-band rolling code technology, operating for programmed devices only.
  • The Protector System® auto-reverses the door if an entrapment protection device detects an obstruction.

Note: UL 325 requires all commercial door operators to be either constant pressure To close or be equipped with a primary external monitored entrapment device.

Reliable

  • High-Starting Torque Motor with overload protection.
  • Rated Load 600 inch-pounds per second to satisfy a wide range of light-duty cycle applications.
  • Warranty 1 year.

Powerful Add-Ons:

  • 827LM myQ Remote Led Light Operates automatically with the operator and works with the myQ App.
  • 50111 Center Support Bracket for 14 ft. rail provides additional rail support. Standard with 14’ rail, optional for all other door sizes.
  • 811LM/ 893MAX Remote Controls Program up to three LiftMaster operators with Security+ 2.0 Rolling Code Technology users are assured of a new code with every use.
  • KPW5/ KPW250 Wireless Keypads NEMA 4X (water protection requirements) sealed electronics for reliable outdoor use.
  • 877MAX Wireless Keypads Programmable to Security+® Technology, this keypad provides convenient, secure access with a 4-digit PIN.
  • 880LMW Smart Control Panel® LCD display with motion sensing and Timer-To-Close (TTC) capability.

HomeLink® Compatible
Compatibility Bridge™ (not included) necessary for certain vehicles. Visit bridge.liftmaster.com to find out if a Bridge is needed.
HomeLink® is a registered trademark of Gentex Corporation.

Специфікація
  • LiftMaster ATSWT 3/4 HP Light-Duty Commercial Residential Trolley Operator Wi-FI w/ Rail
    100% Brand New Authentic LiftMaster Operator

    • LiftMaster ATSW light duty commercial dock door operator
    • For residential or light-duty commercial standard-lift sectional doors with light duty cycle requirements up to 14’ high
    • Ideal for use in pole barns and similar structures for storage and manufacturing
    • Up to 8 cycles/hour
    • Security+2.0® technology
    • I-beam rail system
    • Single button control station
    • Dual-sided lighting with lens cover
    • Protector System photo cells

    Complete your installation by setting up MyQ and Key by Amazon for your homeowner. Once setup, make sure to register the installation at rewards.liftmaster.com.

    Light Duty Applications

    • Dual-Rated for Residential and commercial doors with light-duty cycle requirements
    • Wi-Fi® Built-In across the complete light-duty commercial line
    • Ideal for use in pole barns and similar structures for storage and manufacturing

    Smart

    • myQ® Technology enables monitoring and control of the property operators through a mobile app.
    • Built-In Wi-Fi for simple operator internet connection.
    • Real-Time Alerts indicate the status of doors via email or push notifications.

    Quiet and Secure

    • Motor Vibration Isolation System (MVIS) for smoother and quieter operation.
    • Security+ 2.0® safeguards property access; tri-band rolling code technology, operating for programmed devices only.
    • The Protector System® auto-reverses the door if an entrapment protection device detects an obstruction.

    Note: UL 325 requires all commercial door operators to be either constant pressure To close or be equipped with a primary external monitored entrapment device.

    Reliable

    • High-Starting Torque Motor with overload protection.
    • Rated Load 600 inch-pounds per second to satisfy a wide range of light-duty cycle applications.
    • Warranty 1 year.

    Powerful Add-Ons:

    • 827LM myQ Remote Led Light Operates automatically with the operator and works with the myQ App.
    • 50111 Center Support Bracket for 14 ft. rail provides additional rail support. Standard with 14’ rail, optional for all other door sizes.
    • 811LM/ 893MAX Remote Controls Program up to three LiftMaster operators with Security+ 2.0 Rolling Code Technology users are assured of a new code with every use.
    • KPW5/ KPW250 Wireless Keypads NEMA 4X (water protection requirements) sealed electronics for reliable outdoor use.
    • 877MAX Wireless Keypads Programmable to Security+® Technology, this keypad provides convenient, secure access with a 4-digit PIN.
    • 880LMW Smart Control Panel® LCD display with motion sensing and Timer-To-Close (TTC) capability.

    HomeLink® Compatible
    Compatibility Bridge™ (not included) necessary for certain vehicles. Visit bridge.liftmaster.com to find out if a Bridge is needed.
    HomeLink® is a registered trademark of Gentex Corporation.

Технічна специфікація
  • Унікальний номерatswt-residential-trolley-operator
  • Сімейство продуктівCommercial Door Operators
  • Група продуктівLight-Duty Series
  • ТипObject (single object)
  • Дата публікації2021-05-06
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вМексика
Класифікація
  • Категорія BIMobjectДвері - Openers
  • Класифікація IFCOpening Element
  • Код за ETIMEC000367
  • Назва за ETIMElectrical door opener
  • Назва UNSPSCDoor openers
  • Код UNSPSC30171512
  • Код Uniclass 2015Pr_75_30_23_33
  • Опис Uniclass 2015Garage door operators
  • Код CSI MasterFormat 201408 71 13
  • Заголовок CSI MasterFormat 2014Automatic Door Operators
  • Номер OmniClass23-17 19 11 31
  • Заголовок OmniClassAutomatic Door Controls and Operators

Доступність регіону

Північна Америка
Ангілья
Антигуа і Барбуда
Аруба
Багамські Острови
Барбадос
Беліз
Бермудські Острови
Британські Віргінські острови
Віргінські Острови (США)
Гаїті
Гваделупа
Гватемала
Гондурас
Гренада
Гренландія
Домініка
Домініканська Республіка
Кайманові Острови
Канада
Карибські Нідерланди
Коста-Рика
Куба
Кюрасао
Мартиніка
Мексика
Монтсеррат
Нікарагуа
Острови Теркс і Кайкос
Панама
Пуерто-Рико
Сальвадор
Сен-Бартелемі
Сен-Мартен
Сен-Пʼєр і Мікелон
Сент-Вінсент і Гренадіни
Сент-Кітс і Невіс
Сент-Люсія
Сінт-Мартен
Сполучені Штати
Тринідад і Тобаго
Ямайка