Публікуйте свої продукти
CBG24DC TECHNA DC Commercial Barrier Gate Operator
CBG24DC TECHNA DC Commercial Barrier Gate Operator
CBG24DC TECHNA DC Commercial Barrier Gate Operator
CBG24DC TECHNA DC Commercial Barrier Gate Operator
CBG24DC TECHNA DC Commercial Barrier Gate Operator
    LiftMaster

    CBG24DC TECHNA DC Commercial Barrier Gate Operator

    Simple

    TECHNA is designed for installers, prioritizing simplicity and ease of use. Setup is streamlined with detailed video guides, quick start resources and an intuitive system. Programming, setup and installation are all straightforward. Innovative spring technology simplifies arm setup, making adjustments mechanical and intuitive, eliminating guesswork.

    Smart

    TECHNA offers smart connectivity via Wi-Fi and Ethernet. On-site troubleshooting is simplified with diagnostic error codes displayed on the unit's embedded LCD screen. myQ connectivity provides real-time alerts to property managers and service contractors for events such as barrier arm impacts and other operational issues.

    Built to Last

    TECHNA is built for durability, utilizing DC brushless motor technology and direct drive, eliminating mechanical braking points. Its IP65 rating and specially designed spring mechanism ensure an extended duty cycle.

    Enhanced Vehicle Protection

    Specifically designed for the TECHNA Barrier arm, this 14' roll of extruded foam provides an extra layer of defense against vehicle scratches.

    Standalone or Integrated Control

    Whether you need a simple, independent gate operator or a fully integrated system, the TECHNA barrier gate offers the flexibility to work alone or as part of a LiftMaster myQ solution (Facilities or Enterprise).

    Overview

    • Innovative Counterbalance System that simplifies arm direction changes.
    • Breakaway Arm Technology design to protects against damage from arm strikes.
    • Slow Start/Stop Operation extends the life of the operator and arm durability.
    • Integrated LED Tower Lights for better visibility
    • High Speed Operation with a 2.5s open and close duration.
    • Built-in Wi-Fi® lets you easily connect to myQ Facility software, allowing you to get valuable data and insights to improve operations.
    Специфікація
    • myQ Compatibility - Works with myQ, myQ Facility, or myQ Enterprise

      Battery Backup - Standard 2 x 12V 7Ah batteries, Optional 2 x 12V 33Ah batteries available

      Motor Type - 24VDC Motor Drive

      Programmable Relays - 5 relays, One main board and 4 on the auxiliary boards

      Power - 120Vac/230 Vac 1 PH

      Speed/Per Second - 2.5s Open/Close time

      Soft Start/Stop - Yes

      Local & Remote Diagnostics - Local log of 50 events correlated to cycle number, unlimited if connected to myQ Facility.

      Wi-Fi - Yes

      Radio Receiver - LiftMaster Security+ 2.0 , 3-channel receiver up to 64 remote controls (unlimited remotes with 811MX/813MX)

      Warranty - 2 Years

      Rated Duty Cycle - Continuous Duty

    Технічна специфікація
    • Унікальний номерCommercial-Barrier-Operator-TECHNA-CBG24DC
    • Сімейство продуктівGate Operators
    • Група продуктівBarrier Gate Operators
    • ТипObject (single object)
    • Дата публікації2025-07-10
    • Номер видання1
    Пов'язані
    • Розроблено вUnited States
    • Виготовлено вMexico
    Класифікація
    • Категорія BIMobjectБудівництво - Fences & Traffic Security
    • Класифікація IFCOpening Element
    • Назва UNSPSCGate barrier systems
    • Код UNSPSC46161510
    • Код Uniclass 2015Pr_30_59_59_72
    • Опис Uniclass 2015Rising arm vehicular barriers
    • Код CSI MasterFormat 201411 12 33.13
    • Заголовок CSI MasterFormat 2014Lift Arm Parking Gates
    • Номер OmniClass23-11 23 19
    • Заголовок OmniClassParking Gates

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit