Публікуйте свої продукти
LK Cap VF EC INV 1/2" E2
LK Cap VF EC INV 1/2" E2
    LK

    LK Cap VF EC INV 1/2" E2

    The cap is used to seal an unused connection on the top of the manifold, for example when the manifold is installed somewhere in the bathroom other than under a washbasin. The product consists of two parts: a plug with O-ring that is fitted into the manifold, and a cap that holds the plug in place. The design of the plug reduces the amount of stagnant water in the manifold. Made of lead-free, dezincification-resistant brass.
    Специфікація
    • RSK 1882856 USP: • Lead-free, dezincification-resistant brass • Easy connection to EuroCone G15
    Технічна специфікація
    • Унікальний номерLK-Cap-VF-EC-INV-12-E2
    • ТипObject (single object)
    • Дата публікації2026-11-09
    • Номер видання1
    Класифікація
    • Категорія BIMobjectСантехніка - Joints