Публікуйте свої продукти
LK Elbow VF EC 1/2"-3/8" E2
LK Elbow VF EC 1/2"-3/8" E2
    LK

    LK Elbow VF EC 1/2"-3/8" E2

    Elbow coupling for connection to a wall bracket with G15 EuroCone connection. The other end has a G15 or G10 connection for, for example, a draw-off point or toilet. The elbow has a flat connection surface for a connection hose with swivel nut or a half coupling for further pipe routing. The elbow with G10 connection can be complemented with LK Nut VF 3/8"-Cu10 E2 if the mixer has a 10 mm plain end. Made of lead-free, dezincification-resistant brass with a chrome-plated finish.
    Специфікація
    • RSK 1882861 USP: • Lead-free, dezincification-resistant brass • For connecting a draw-off point with G15 or G10 • Flat connection surface for connection hose or half coupling
    Технічна специфікація
    • Унікальний номерLK-Elbow-VF-EC-12-38-E2
    • ТипObject (single object)
    • Дата публікації2026-11-09
    • Номер видання1
    Класифікація
    • Категорія BIMobjectСантехніка - Joints