Публікуйте свої продукти
Sectional overhead door 601 - high lift - 40mm panels
Sectional overhead door 601 - high lift - 40mm panels
Sectional overhead door 601 - high lift - 40mm panels
    Loading Systems

    Sectional overhead door 601 - high lift - 40mm panels

    4.5 з 5 зірок4.5(8 відгуки)

    The Loading Systems sectional overhead door is an insulated sectional door, composed of 40 mm thick, pressed steel panels. The high-quality materials and finish provide optimal insulation and durability. The sectional overhead door can be operated by various manners (manual, chain or electrical) and is available in a large selection of lift track systems. The custom built torsion springs ensure that the sectional overhead door is always in perfect balance, which makes operation, exertion-free regardless of which operating technique is used. 

    The sectional overhead door is specifically designed for application in the industrial and utility building industry. For client specific solutions there is a large selection of designs, finishes, controls, built-in possibilities and options which increase user-friendliness, and which improve safety and integration with other products or systems on the loading bay.

    Специфікація
    • The Loading Systems sectional overhead doors are fully insulated at all sides and prevents the possible ingress of rain, draughts, sand and dirt. Synthetic sealing tape with a closed core provides optimal sealing between the panels.

      The Loading Systems overhead doors can be fitted with the following track systems

      1. Low lift
      2. Standard lift
      3. High lift (this model)
      4. Vertical lift

      The different track systems (with the exception of the vertical lift system) can also be designed to follow the pitch of the roof.
      The maximum dimensions of the Loading Systems sectional overhead doors are 8000 mm (w) x 6700 mm (h).

      Standard safety provisions

      • The PowerDoor 601 is provided with a CE-marking, a guarantee for quality and safety, in accordance with the current applicable European standards; 
      • Spring fracture safeguard (for manual operation or applicable for a de-clutching motor);
      • Deadman push button control (for electrical operation); 
      • Motor protection with the aid of a thermal relay (for electrical operation); 
      • Control cabinet with emergency stop, in accordance with the current applicable European standards (for electrical operation); 
      • Slack cable protection (for electrical operation).

      Technical specifications

      • Standards CE
      • Cladding thickness 0.5 mm
      • Panel thickness 40 mm
      • Filling Polyurethane 100% HFCKW free 
      • Tracks and profiles 2.0 mm thick galvanised
      • Motor 0.37 kW
      • Power supply 230/400 V
      • Control current 24 V DC
      • Standard colour RAL 9010

      No rights may be derived from the BIM models.

    Технічна специфікація
    • Унікальний номерsectional-overhead-door-601-high-lift-40mm
    • Сімейство продуктівIndustrial doors
    • Група продуктівSectional overhead doors
    • ТипObject (single object)
    • Дата публікації2018-05-15
    • Номер видання1
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийGalvanized steel
    • Розроблено вЧехія
    • Виготовлено вЧехія
    Класифікація
    • Категорія BIMobjectДвері - Industrial
    • Класифікація IFCDoor
    • Назва UNSPSCMetal doors
    • Код UNSPSC30171505
    • Код Uniclass 2015Ss_25_30_20_76
    • Опис Uniclass 2015Sectional overhead doorset systems
    • Код CSI MasterFormat 201408 36 13
    • Заголовок CSI MasterFormat 2014Sectional Doors
    • Номер OmniClass23-17 11 13 25 13
    • Заголовок OmniClassSectional Overhead Metal Doors
    • Код CSI UniFormat IIB2030
    • Заголовок CSI UniFormat IIExterior Doors

    Доступність регіону

    Європа Азія Африка Південна Америка Океанія Північна Америка
    Австрія
    Азербайджан
    Алжир
    Аргентина
    Австралія
    Мексика
    Аландські Острови
    Бангладеш
    Ангола
    Болівія
    Гуам
    Панама
    Албанія
    Бахрейн
    Бенін
    Бразилія
    Нова Зеландія
    Андорра
    Бруней
    Ботсвана
    Еквадор
    Нова Каледонія
    Бельгія
    Бутан
    Буркіна-Фасо
    Колумбія
    Острів Норфолк
    Білорусь
    Вʼєтнам
    Габон
    Парагвай
    Болгарія
    Вірменія
    Гамбія
    Перу
    Боснія і Герцеговина
    Гонконг
    Гана
    Суринам
    Ватикан
    Грузія
    Гвінея
    Уругвай
    Велика Британія
    Ізраїль
    Гвінея-Бісау
    Чилі
    Гернсі
    Індія
    Екваторіальна Гвінея
    Гібралтар
    Індонезія
    Есватіні
    Греція
    Йорданія
    Ефіопія
    Данія
    Казахстан
    Єгипет
    Джерсі
    Камбоджа
    Замбія
    Естонія
    Катар
    Західна Сахара
    Ірландія
    Киргизстан
    Зімбабве
    Ісландія
    Китай
    Камерун
    Іспанія
    Кувейт
    Кенія
    Італія
    Лаос
    Комори
    Кіпр
    Ліван
    Кот-дʼІвуар
    Латвія
    Мʼянма (Бірма)
    Лесото
    Литва
    Макао
    Ліберія
    Ліхтенштейн
    Малайзія
    Маврикій
    Люксембург
    Монголія
    Мадагаскар
    Мальта
    Непал
    Малаві
    Молдова
    Обʼєднані Арабські Емірати
    Марокко
    Монако
    Оман
    Мозамбік
    Нідерланди
    Південна Корея
    Намібія
    Німеччина
    Саудівська Аравія
    Нігерія
    Норвегія
    Сінгапур
    Південно-Африканська Республіка
    Острів Мен
    Таджикистан
    Реюньйон
    Північна Македонія
    Таїланд
    Руанда
    Польща
    Тайвань
    Сенегал
    Португалія
    Туреччина
    Сьєрра-Леоне
    Росія
    Узбекистан
    Танзанія
    Румунія
    Філіппіни
    Того
    Сан-Марино
    Шрі-Ланка
    Туніс
    Сербія
    Японія
    Уганда
    Словаччина
    Словенія
    Угорщина
    Україна
    Фарерські Острови
    Фінляндія
    Франція
    Хорватія
    Чехія
    Чорногорія
    Швейцарія
    Швеція
    Шпіцберген та Ян-Маєн