Публікуйте свої продукти
cim-a-arco
Luxcambra

cim-a-arco

The lamps from the Cim collection are made with light materials for its shades and the generous dimensions of its conical volume give personality to the collection. The light projected by the shade and the diffuser in a single element reminds us of the most professional lighting environments. The atmosphere resulting from this combination is the main remarkable factor of this design. In its different versions, hanging lamp, wall lamp and ceiling lamp, the continuous plane of its diffuser is slightly perceived and the direct light projected is uniform, without any stridency. The shadows resulting from this are soft. In contrast, the ambient light emitted by the shade generates a serene, friendly and relaxed atmosphere that warms the entire environment.
Технічна специфікація
  • Унікальний номерcim-a-arco
  • ТипObject (single object)
  • Дата публікації2025-11-21
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectОсвітлення - Wall Mounted
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
4.7 з 5 зірок 4.7 (18)
4.9 з 5 зірок 4.9 (7)
4.8 з 5 зірок 4.8 (8)
4.9 з 5 зірок 4.9 (8)