Публікуйте свої продукти
eclipse-a
eclipse-a
eclipse-a
eclipse-a
eclipse-a
    Luxcambra

    eclipse-a

    With a clean and contemporary silhouette, this wall lamp draws inspiration from architectural elements to offer a lighting solution that is as functional as it is aesthetic. Its design is based on a single formal gesture: a disc that acts as a diffuser. Designed for spaces that require both ambient and direct lighting, this lamp provides a dual solution integrated into a single object. The result is a minimalist and discreet wall fixture, composed of a screen that conceals an adjustable spotlight with 340-degree rotation. When tilted upwards, the light reflects off the screen, creating a warm and enveloping glow. When directed downward, it provides focused illumination, ideal for reading or task lighting. A version with an alabaster diffuser is also available, adding a tactile and sensorial dimension. Its translucent surface softens the light, creating a delicate and serene atmosphere that transforms the surrounding space with elegance.
    Технічна специфікація
    • Унікальний номерeclipse-a
    • Дата публікації2025-12-31
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectОсвітлення - Wall Mounted
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
    4.9 з 5 зірок 4.9 (7)
    4.7 з 5 зірок 4.7 (18)
    4.9 з 5 зірок 4.9 (8)
    4.8 з 5 зірок 4.8 (8)