Публікуйте свої продукти
KAN A Reader wall lamp
KAN A Reader wall lamp
KAN A Reader wall lamp
    Luxcambra

    KAN A Reader wall lamp

    Inspired by puzzles and assembly kits, the Kan collection aims at creating light effects between its metal and textile shades with different textures and nuances. This design allows plenty of combinations as each textile shade is interchangeable. This product design illustrates our commitment to sustainable local production, where all the parts are reusable and adjustable for different collections, as well as produced with eco-friendly materials such as natural wicker shades (manually assembled in Girona). Its main adjustable function, with the various screen finishes, allows you to create different environments by playing with light effects and directing it easily, either in common open spaces or as a bedside lamp. This new wall lamp version Kan is complemented by a horizontal rectangular base and a reader to fully explore the bedside lamp function, either for hotel rooms or private spaces.

    Специфікація
    • https://www.luxcambra.com/interior-lamps/wall-lamps-design-manufacturers/kan-a-reader/?lang=en
    Технічна специфікація
    • Унікальний номерkan-wall-lamp-reader
    • ТипObject (single object)
    • Дата публікації2024-04-02
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийAluminium
    • Розроблено вSpain
    • Виготовлено вSpain
    Класифікація
    • Категорія BIMobjectОсвітлення - Wall Mounted
    • Класифікація IFCLight Fixture
    • Код Uniclass 2015EF_70_80
    • Опис Uniclass 2015Lighting
    • Код CSI MasterFormat 201426 51 13
    • Заголовок CSI MasterFormat 2014Interior Lighting Fixtures, Lamps, And Ballasts
    • Номер OmniClass23-35 47 11
    • Заголовок OmniClassLighting Fixtures
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
    4.9 з 5 зірок 4.9 (7)
    4.7 з 5 зірок 4.7 (54)
    3.3 з 5 зірок 3.3 (8)