Публікуйте свої продукти
lewit-a
lewit-a
lewit-a
lewit-a
lewit-a
    Luxcambra

    lewit-a

    Inspired by rationalism, this lamp fuses the simplicity of two geometric figures to create an almost sculptural ensemble. The base, a vertical parallelepiped rectangle, stands on a structure of fine metal rods that lightly support a cylindrical textile shade. The intersection of the two bodies facilitates its handling, making it a practical and versatile artefact. The purity of its lines, the warmth of the textile and its proportions create a harmonious whole. Its new versions - table, floor, suspended and wall-mounted - are suitable for both contract projects and domestic spaces. The special version of the polished brass structure gives it elegance and sophistication. The shine and warmth of the material together with the silky white textile of the lampshade give the piece a very special character. What really distinguishes this design is its timelessness and adaptability, which gives it a stylistic validity that transcends fashions and trends.
    Технічна специфікація
    • Унікальний номерlewit-a
    • ТипObject (single object)
    • Дата публікації2025-11-21
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectОсвітлення - Wall Mounted
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
    4.9 з 5 зірок 4.9 (16)
    4.8 з 5 зірок 4.8 (6)