Публікуйте свої продукти
niuet-c
Luxcambra

niuet-c

NIUET is an exercise of recreation of the complex structures of small bird nests, which are direct descendants from the development of life millions of years ago. Manufactured out of wicker by handicraft suppliers from Girona, this collection complies with all quality requirements. Its bright light coming from the center is a metaphor of the continuous cycle of life, which must be preserved. The wall lamp Niuet is available with two types of light source, either with power cable connexion or with wireless rechargeable battery for the outdoor version. The latter includes a remote control to regulate three different light intensities. The wall lamp with connexion cable can be installed with the shade oriented upward or downward. Another option is the wall lamp without arm, which gives the same result as the ceiling lamp model.
Технічна специфікація
  • Унікальний номерniuet-c
  • ТипObject (single object)
  • Дата публікації2025-11-21
  • Номер видання1
Класифікація
  • Категорія BIMobjectОсвітлення - Pendant
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
4.9 з 5 зірок 4.9 (7)
4.7 з 5 зірок 4.7 (18)
4.9 з 5 зірок 4.9 (8)
4.8 з 5 зірок 4.8 (8)