Публікуйте свої продукти
pol-a
pol-a
pol-a
pol-a
pol-a
pol-a
pol-a
pol-a
pol-a
pol-a
    Luxcambra

    pol-a

    This compact, versatile luminaire can be installed either as a wall sconce or a ceiling-mounted fixture, making it perfect for transitional areas such as corridors, lobbies, or hallways. Its sleek design features a glass diffuser, available in satin or opaque finishes, which provides uniform perimeter lighting and creates a warm, ambient atmosphere. The perimeter glass is available in different finishes —clear, opal, or smoked— allowing the light to diffuse softly around the edges. This adaptability makes it easy to tailor the luminaire to the character of each space while also controlling the degree of light diffusion. In its signage wall light version, it is especially suitable for contract settings such as hotels, offices, or public spaces. The design also allows for customization of the front panel, which can be finished in various colors and textures to harmonize with the space’s overall color palette.
    Технічна специфікація
    • Унікальний номерpol-a
    • Дата публікації2025-12-03
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectОсвітлення - Wall Mounted
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
    4.9 з 5 зірок 4.9 (7)
    4.8 з 5 зірок 4.8 (8)
    4.9 з 5 зірок 4.9 (8)
    5.0 з 5 зірок 5.0 (5)
    4.7 з 5 зірок 4.7 (18)