Публікуйте свої продукти
mFlow Pedestrian gate with wing gates
mFlow Pedestrian gate with wing gates
mFlow Pedestrian gate with wing gates
    Magnetic Autocontrol

    mFlow Pedestrian gate with wing gates

    The versatile solution for your access application
    Time recording in companies, ticket control in museums, access control to staff areas and lounges in train stations and airports. Every access application has its specific requirements – and mFlow offers versatile solutions for each. This is due to the modular design:mFlow is based on the Momentum® platform, which allows readers, biometric scanners and additional displays to be seamlessly integrated into the pedestrian gates. With barrier elements of different heights or widths, barrier-free or particularly secure passageways are enabled. mFlow also gives you the choice of design: The timeless shape with the glass elements opens up the view into the building, and with lighting elements on the floor and on the frame edges you can highlight the passage as a central element. With numerous special colours, you can adapt mFlow individually to the architecture of your building.

    Common to all mFlow is the intuitive, comprehensively monitored passage process, the simple replacement of the central components and the drive and control technology from Magnetic that has been tried and tested more than 200,000 times. Rely on mFlow and get flow into your application!

    Специфікація
      • High people throughput speeds up access processes considerably
      • Seamless integration into all building and security infrastructures
      • Easy maintenance and retrofitting
      • Configuration according to individual requirements
      • Maximum passenger safety due to Magnetic Safety Drive System MSDS® with low-energy drive
    Технічна специфікація
    • Унікальний номерmflow-pedestrian-passageway-with-wing-gates
    • Сімейство продуктівFlowMotion®
    • Група продуктівAccess Control Pedestrian Gates
    • ТипObject (single object)
    • Дата публікації2026-08-24
    • Номер видання1
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийStainless steel
    Класифікація
    • Категорія BIMobjectEngineering & Infrastructure - Турнікети та ворота для пішого доступу

    Доступність регіону

    Азія Європа Африка Південна Америка Океанія Північна Америка