Публікуйте свої продукти
EZ-Ridge® Shingle Accessory
Malarkey Roofing Products

EZ-Ridge® Shingle Accessory

High Profile Shingles at the Peaks

Made with NEX® Polymer Modified Asphalt and UL Class 4 rated for impact resistance (highest rating possible), EZ-Ridge® hip & ridge shingles provide extra impact protection at the more vulnerable high points of the roof and come in a high profile that adds noticeable roof dimension for enhanced curb appeal.

High Profile Hip & Ridge Shingles

A new roof requires more than just shingles. It’s a cohesive, coordinated system including: 1) shingles, 2) underlayment, 3) ice and water underlayment, 4) starter shingles, and 5) hip & ridge shingles.

The highest point on the roof is called the ridge, the others are called hips. These high points can experience greater damage from events like hail and debris. Hip and ridge shingles provide extra impact protection at these more vulnerable areas, as well as extra roof dimension for enhanced curb appeal.

EZ-Ridge® is our high profile hip & ridge shingle.

Специфікація
  • Technical Specs

    8″ Model:
    Length: 11-1/2″
    Width: 8″
    Exposure: 8-1/4″
    Linear Coverage: 20′
    Wind Seals: 1

    10″ Model:
    Length:
     11-1/2″
    Width:
     10″
    Exposure:
     8-1/4″
    Linear Coverage:
     20′
    Wind Seals:
     1

    Testing Compliance

    ASTM D3161 Class F
    ASTM E108 Class A Fire Rating
    ICC Approval ESR-3150
    UL 2218 Class 4
    FBC Approval #14809

    Shipping Specifications

    SKU: 222 (8″), 224 (10″)
    Shingles/Box: 30
    Boxes/Pallet: 42
    Boxes/Truck: 840

Технічна специфікація
  • Унікальний номерez-ridge-shingle-accessory
  • Сімейство продуктівAccessories
  • Група продуктівHip & Ridge Shingles
  • ТипObject (single object)
  • Дата публікації2025-03-03
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectБудівництво - Дах
  • Класифікація IFCRoof
  • Код за ETIMEC011784
  • Назва за ETIMBituminous roof shingle
  • Код Uniclass 2015Pr_25_93_72_08
  • Опис Uniclass 2015Bitumen membrane shingles
  • Код CSI MasterFormat 201407 31 00
  • Заголовок CSI MasterFormat 2014Shingles and Shakes
  • Номер OmniClass23-13 39 15
  • Заголовок OmniClassRoof Shingles

Доступність регіону

Північна Америка
Канада
Сполучені Штати