Публікуйте свої продукти
3 3/4″ Applique
Manifest Collective

3 3/4″ Applique

APPLIQUÉS

Decorative appliqués by Solar Innovations® are an element which can add character to several different structures. Each appliqué is cast aluminum and available in five standard paint finishes or custom colors. There are two main motifs: the rosette and the fleur-de-lis. Both of which are very historical designs still found in moldings, textiles, and flooring today.

Solar Innovations® offers two versions of a fleur-de-lis. The main difference between the two is the sizes, but on careful inspection, one design has round edges, and the second is more linear with sharper points. Solar Innovations® also offers three different rosettes at varying sizes. There is a plain flat rosette, a more ornate version with raised edges, and a more geometric one with a square behind the flower.

Place appliqués on any glass structures. The most common placement is on a conservatory, but appliqués can be found on sunrooms and greenhouses as well. Structures with ring and collar supports often utilize appliqués for a more decorative appeal. In other designs, appliqués are attached to the middle of decorative base panels or swing doors. Custom designs are always welcome. Please contact a Solar Innovations® representative to discuss any projects.

Технічна специфікація
  • Унікальний номерsolar-3-3-4-applique
  • Сімейство продуктівSolar Innovations
  • Група продуктівAppliques
  • ТипObject (single object)
  • Дата публікації2018-11-09
  • Номер видання1
Пов'язані
  • Матеріал основнийAluminium
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectБудівництво - Other
  • Класифікація IFCBuilding Element
  • Номер OmniClass23-19 31 15 13 11
  • Заголовок OmniClassSolarium Specialties