Публікуйте свої продукти
Burglar resistance automatic sliding door RC2, single side opening, without fixed leaf
Manusa

Burglar resistance automatic sliding door RC2, single side opening, without fixed leaf

Upgrade your security with the Burglar Resistance Automatic Door, offering advanced asset protection without requiring additional shutter-type closures. Designed to deter theft and vandalism, this security door is tested to resistance class RC2, meeting the standard UNE-EN 1627:2021. Integrated elements enhance security without compromising the sleek aesthetics of automatic sliding doors. With a modular design, it seamlessly adapts to various needs and projects.

Специфікація
  • * Top and bottom guidance of the leaves with anti-leverage reinforcements that prevent them from being removed from the guides.

    * Motorized multipoint lock developed with Manusa technology.

    * Anti-leverage steel shield protects and encloses the high security cylinder.

    *Reinforced side edges of closure that prevent manipulation of the door leaves.

    *High-quality P4A laminated safety glass that fragments upon impact but does not break, preventing penetration.

    *Allows automatic or manual locking and unlocking from both the interior and exterior, protecting customers and employees from any incidents.

    *Contributes to energy efficiency by remaining closed when not in use, maintaining interior climate control.

    *Allows connectivity for management and remote control of the door through the Doorwifi application

Технічна специфікація
  • Унікальний номерsliding-door-RC2-single-side-without-fixed-leaves
  • Сімейство продуктівAutomatic door
  • Група продуктівSecurity Door
  • ТипObject (single object)
  • Дата публікації2024-05-15
  • Номер видання1
  • Висота (мм)3000
  • Ширина (мм)2075
Посилання
Пов'язані
  • Матеріал основнийAluminium
  • Матеріал допоміжнийGlass
  • Розроблено вІспанія
  • Виготовлено вІспанія
Класифікація
  • Категорія BIMobjectДвері - Sliding
  • Класифікація IFCDoor
  • Код CSI MasterFormat 201408 32 13
  • Заголовок CSI MasterFormat 2014Sliding Aluminum-Framed Glass Doors
  • Номер OmniClass23-17 19 11 13
  • Заголовок OmniClassSliding Door Gear