Публікуйте свої продукти
Toran - One way Corridor
Manusa

Toran - One way Corridor

One-way corridor – Toran With a stylish and modern self-supporting design, Toran is an one-way corridor especially designed to meet security needs in airports, railway stations, ports and in public transport infrastructures in general.
Специфікація
  • TORAN ONE-WAY CORRIDOR

    The Manusa Toran one-way corridor is a security device of modular and self-supporting design that offers fluent pedestrian traffic in one way, usually from a critical security area (disembark area) to another area less secure (access controlled area, baggage claim, etc.).

    The door entry system consists of two gateways, one for entering and another for exiting, with MANUSA automatic balance doors (with a less aggressive operating mode than common swing doors installed in these kind of products), operated with AC asynchronous motors (without maintenance) that are controlled with Inverter technology (VVVF). The doors function in interlock system, and open automatically in the direction of the flow. If there is an attempt to turn back into the corridor, the alarm activates and the entry door closes and locks automatically, avoiding the unauthorized use until the corridor is completely empty. The corridor is completed with a technical ceiling that houses the control panel and two side glass panels that avoid improper intrusion of thrown objects.

    The Manusa Toran one-way door entry system is an access control solution that can be connected to any local or remote control supervision system, thanks to its multiple communication features.

    Moreover, the  door entry system has interior led lighting and status light indicator with low consumption, allowing saving-energy modes, with multiple options of control and safety.

    The door access control system can be set up in single mode or multiple mode in parallel, being a self-supporting device with easy access for maintenance tasks.

    Manufactured according to the Standard 9001:1000 of quality management systems

Технічна специфікація
  • Унікальний номерtoran
  • Сімейство продуктівACCESS CONTROL
  • Група продуктівTicket gate PAR
  • ТипObject (single object)
  • Дата публікації2020-02-21
  • Номер видання1
  • Ширина (мм)900
Посилання
Класифікація
  • Категорія BIMobjectДвері - Security Doors
  • Класифікація IFCDoor
  • Номер OmniClass23-21 35 23 11
  • Заголовок OmniClassDetention Enclosures

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Grenada
Eswatini
Pitcairn Islands
Greece
Israel
Guadeloupe
Ethiopia
Samoa
Guernsey
Japan
Guatemala
Gabon
Solomon Islands
Hungary
Jordan
Haiti
Ghana
Timor-Leste
Iceland
Kazakhstan
Honduras
Guinea
Tokelau
Ireland
Kuwait
Jamaica
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Martinique
Kenya
Tuvalu
Italy
Laos
Mexico
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Montserrat
Liberia
Vanuatu
Latvia
Macau
Nicaragua
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Panama
Madagascar
Lithuania
Maldives
Puerto Rico
Malawi
Luxembourg
Mongolia
Saint Kitts and Nevis
Mali
Malta
Myanmar (Burma)
Saint Lucia
Mauritania
Moldova
Nepal
Saint Pierre and Miquelon
Mauritius
Monaco
North Korea
Saint Vincent and the Grenadines
Mayotte
Montenegro
Oman
Saint-Barthélemy
Morocco
Netherlands
Pakistan
Sint Maarten
Mozambique
North Macedonia
Palestine
The Bahamas
Namibia
Norway
Philippines
Trinidad and Tobago
Niger
Poland
Qatar
Turks and Caicos Islands
Nigeria
Portugal
Saudi Arabia
U.S. Virgin Islands
Republic of the Congo
Romania
Singapore
United States
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit