Публікуйте свої продукти
Roc
Roc
Roc
Roc
Roc
Roc
Roc
Roc
Roc
    Marset Iluminacion

    Roc

    Compact indoor and outdoor wall lamp with a pressed glass diffuser. Its undulating shade covers the light, blurring it. It doesn’t settle for just providing light, it also manages to create an ambiance.

    Now Roc has evolved to provide more light. Inside the diffuser there’s a dome-shaped accessory that covers the LED plate, flooding the entire shade with light. In addition to the 14 cm version, the collection includes two new sizes of 8.5 cm and 17 cm in diameter.

    When any version is purchased, it also comes with a filter to prevent glare and screen the light. This filter is recommended when the lamp is installed on a wall but can be dispensed with when fitted to a ceiling.

    The smallest version has an accessory so it can be recessed into the wall or ceiling, with only the shade showing.

    Roc tempts the senses. It looks like a bright block of ice, and its irregular, almost organic texture beckons to be touched.

    Технічна специфікація
    • Унікальний номерroc
    • Сімейство продуктівIndoor Lighting
    • Група продуктівIndoor Lighting
    • ТипObject (single object)
    • Дата публікації2025-11-27
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectОсвітлення - Wall Mounted

    Схожі продукти

    4.9 з 5 зірок 4.9 (7)
    4.7 з 5 зірок 4.7 (55)