Публікуйте свої продукти
CONTRAST marking window
CONTRAST marking window
CONTRAST marking window
CONTRAST marking window
    MATTING

    CONTRAST marking window

    Contrast markers for glass surfaces made from coloured film for a better finish and durability. Two-colour markers are recommended to ensure you get as much contrast as possible in varying light conditions. This is because the background will vary depending on where it is being viewed from, and whether the lights in the building are on or off, for example. Our round, two-coloured standard markers, “half-moons”, always provide good contrast no matter what is behind them.

    We can also manufacture markers to order, and the sky’s the limit with this service. The markers are installed by a specialist. Please contact us if you would like to use your own design or order a different size, or if you need any help with installation.

    Специфікація
    • Material: Film. Ordered in running metres.

      Dimensions Round: Ø50 mm and Ø75 mm
      Dimensions Line: 50 mm

      Colours: Black/white (half/half), black and white

      tactile, accessibility, sundahus, brass, stainless steel, bronze, sorten, byggvarubedömningen, tactile flooring, matting, guidance systems, sundahus, byggvarubedomningen, accessibility for all, iso23452, iso23599. tacile surface, twsi, walking indicators, visual indicators, accessable entrances, contrast, bvb

    Технічна специфікація
    • Унікальний номерcontrast-m
    • Сімейство продуктівFloor guidance
    • Група продуктівMat
    • ТипObject (single object)
    • Дата публікації2020-08-10
    • Номер видання1
    Пов'язані
    • Розроблено вШвеція
    • Виготовлено вШвеція
    Класифікація
    • Категорія BIMobjectПідлогове покриття - Other Flooring

    Доступність регіону

    Європа
    Данія
    Ісландія
    Норвегія
    Фінляндія
    Швеція

    Схожі продукти