Публікуйте свої продукти
JAGUAR ECO scraper mat
JAGUAR ECO scraper mat
JAGUAR ECO scraper mat
JAGUAR ECO scraper mat
    MATTING

    JAGUAR ECO scraper mat

    The JAGUAR ECO mat is a PVC-free product made from 50% recycled material. It is a durable modular mat in TPE (Thermoplastic elastomer), for entrances with tough requirements. Open hole pattern that accommodates large amounts of dirt. Available in four heights and can be ordered in the desired dimensions.

    JAGUAR ECO is extremely durable and is ideal for demanding entrances with heavy traffic; the scraper heel scrapes off the dirt very effectively. The open hole pattern can hold large amounts of dirt without looking dirty. Dirt is no longer brought into the premises, floor wear is reduced and the floor looks cleaner and fresher. The mat’s low weight makes it easy to roll up in order to remove sand and gravel, resulting in fewer heavy lifts and a better working environment for the cleaning staff.

    The reverse is drained in two directions to ensure optimum run-off and evaporation. The attractive surface finish resists dirt very well and gives you a welcoming and fresh entrance.

    The mat is available in four heights: 12 mm, 16 mm, 20 mm and 25 mm. It consists of a modular system of 400 x 100 mm. You can purchase a ready-to-lay mat made to your dimensions. It will then be made as a rectangular shape to the nearest over-dimensions. The mat can then simply be cut in situ to ensure the perfect fit. Alternatively, you can order loose modules and construct the mat yourself; these modules are easy to fit together without special tools.

    We offer a 5-year manufacturer’s guarantee, so if your mat should be damaged, the damaged module can easily be replaced in situ. This makes the Jaguar ECO mat a long-term and highly economical alternative.

    Специфікація
    • Environment: For indoor and outdoor use, 12 mm suitable for low traffic. 16-25 mm suitable for medium/high traffic entrances.

      Property: Good scraper function, Non-slip, double-drained backing.

      Material: Thermoplastic elastomer TPE with 50% recycled material.

      Thickness: 12 mm, 16 mm, 20 mm, 25 mm

      Colour: Black

      Temperature: -35 °C - +70 °C

      Fire protection: EN 13501: CFl – s1

      Slip resistance: DIN 51130: R10

      Care: Rollable, vacuumed and rinsed when needed.

      Guarantee: 5 year

      Packaging: Module 40x10 cm. Packaging 12, 16, 20 mm, 24 modules = 0,96 m². 25 mm packaging, 20 modules = 0,8 m².


      www.byggvarubedomningen.se


      JAGUAR MAT - BVD-ID: 52354

      www.sundahus.se

      matting entrématta torkmatta torkmattor skrapmatta hållbarhet nedsänkta mattor ingjutningsram ingjutningsramar entremattor entrematta dörrmattor dörrmatta gummimattor gummimatta skrapgaller gångmattor gångmatta bvb pvc-fri entrance mat drying mat drying mats scraper mat durability submerged mats moulding frame moulding frame entrance mats entrance mat door mats door mat rubber mats rubber mat scraping grid walking mats walking mat pvc free

    Технічна специфікація
    • Унікальний номерjaguar-eco-mat
    • Сімейство продуктівEntrance Mats
    • Група продуктівMat
    • ТипObject (single object)
    • Дата публікації2024-05-02
    • Номер видання1
    • Ширина (мм)400
    • Глибина (мм)100
    Посилання
    Пов'язані
    • Розроблено вШвеція
    • Виготовлено вФінляндія
    Класифікація
    • Категорія BIMobjectПідлогове покриття - Other Flooring
    • Код Uniclass 2015Pr_35_57_11_26
    • Опис Uniclass 2015Entrance mats

    Доступність регіону

    Європа
    Данія
    Ісландія
    Норвегія
    Фінляндія
    Швеція