Публікуйте свої продукти
Corner Mounted Desk
Max-Secure

Corner Mounted Desk

Max Secure’s Endura Series Wall Mounted Desk is the perfect institutional furniture product for correctional facilities looking to provide a safe, secure, and durable writing and storage surface to your residents’ rooms. Our prison desks are designed and manufactured with challenging institutional environments in mind, and as such are industry-leading in terms of safety, durability, and performance. Thanks to this unique design, Max Secure’s jail desks are ideally suited for prisons, jails, juvenile detention centers, and psychiatric facilities. Our company achieves these high-performance levels by utilizing Max Secure’s advanced proprietary Herculite polymer, a great and durable material that exceeds all national and state impact load tests, fire codes and regulations. Your residents will appreciate being able to accomplish work inside the privacy of their own rooms and your facility’s security will remain at the highest level.

Max Secure’s research and development team has been resolving issues specific to the corrections and institutional furniture industry for over 40 years. Our company has leveraged this experience to design industry-leading institutional furniture products that feature top of the line functionality and clear aesthetic appeal. Every Max Secure behavioral health furniture product is flawlessly engineered for the rigors of an institutional environment.

Специфікація
  • Model: EN 6000 – 16 (Corner Mounted Desk)

    All Endura series products are constructed from our proprietary structural polymer composite. This proven material has been formulated to be maintenance-free, impact resistant, and will not produce toxic fumes.

    • Unprecedented 10-year warranty
    • Maintenance-free one-piece construction
    • Designed to prevent injury to self or others
    • Meets all national and state fire codes
    • Herculite Polymer Composite will not produce toxic fumes
    • Pick-proof perimeter sealant forms an impenetrable barrier
    • No exposed fasteners
    • No space for concealment
    • Smooth finish prevents bed bug infestations
    • Can be wall-mounted/corner mounted
    • Factory-trained installers provide 10-year installation warranty
    • Made in USA
    • 10 KG / 22 Lbs.

    Available Colors:
    C101 Ash
    C117 Desert Sand
    C104 Russet
    C109 Forest
    C113 Steel Blue

Технічна специфікація
  • Унікальний номерcorner-mounted-desk
  • Сімейство продуктівInstitutional Products
  • Група продуктівResident Room Furniture
  • ТипObject (single object)
  • Дата публікації2022-04-12
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийPolymer
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectмеблі - Столи
  • Класифікація IFCFurniture
  • Код за ETIMEG017960
  • Назва за ETIMFurniture
  • Назва UNSPSCFurniture and Furnishings
  • Код UNSPSC56
  • Код Uniclass 2015Pr_40_50_21_21
  • Опис Uniclass 2015Desks
  • Код CSI MasterFormat 201412 55 23
  • Заголовок CSI MasterFormat 2014Detention Tables
  • Номер OmniClass23-21 35 23 15
  • Заголовок OmniClassDetention Furniture
  • Код CSI UniFormat IIE2010
  • Заголовок CSI UniFormat IIFixed Furnishings

Доступність регіону

Північна Америка
Ангілья
Антигуа і Барбуда
Аруба
Багамські Острови
Барбадос
Беліз
Бермудські Острови
Британські Віргінські острови
Віргінські Острови (США)
Гаїті
Гваделупа
Гватемала
Гондурас
Гренада
Гренландія
Домініка
Домініканська Республіка
Кайманові Острови
Канада
Карибські Нідерланди
Коста-Рика
Куба
Кюрасао
Мартиніка
Мексика
Монтсеррат
Нікарагуа
Острови Теркс і Кайкос
Панама
Пуерто-Рико
Сальвадор
Сен-Бартелемі
Сен-Мартен
Сен-Пʼєр і Мікелон
Сент-Вінсент і Гренадіни
Сент-Кітс і Невіс
Сент-Люсія
Сінт-Мартен
Сполучені Штати
Тринідад і Тобаго
Ямайка