Публікуйте свої продукти
Endura Series 8 Point Restraint Bed
Max-Secure

Endura Series 8 Point Restraint Bed

Max Secure’s Endura Series 8 Point Restraint Bed is ideal for facilities who wish to provide the best in terms of security and comfort to their residents. The 8 point restraint system installed directly into the bed allows your staff to safely and humanely restrain residents when that extra measure of security is called for.

Max Secure manufactures our psychiatric restraint beds using our industry-leading advanced proprietary Herculite polymer, making our prison beds secure, safe, and the perfect choice to withstand continuous use in institutional environments such as psychiatric facilities, jails and prisons. Comfort, safety, and humanity were at the forefront of our minds while designing this psychiatric restraint bed, and it shows!

Our 8 Point Restraint Bed is designed for straps to be used at each of the recessed restraint points. Hand cuffs, foot cuffs, or center point straps may be attached to each point, depending on the type of strap your facility prefers. Each restraint point opening is 3 ½ x 2 ½ inches, with a 2-inch curved back depth, allowing straps to be quickly inserted and tied down securely. Consequently, our restraint bed fulfills all your resident room security needs.

Max Secure’s research and development team has been solving issues specific to the corrections and institutional furniture industries for over 40 years. Thanks to our extensive experience, our team is able to design industry-leading products with a high-level of functionality and an aesthetic appeal that will compliment your facility’s space.

Специфікація
  • Model: EN 6000 – 12R

    All Endura series products, including this restraint bed, are constructed from our proprietary structural polymer composite. This proven material has been formulated to be maintenance-free, impact resistant, and will not produce toxic fumes.

    As such, this piece of restraint furniture is industry-leading for its durability and safety – making it the perfect fit for any facility.

    • Unprecedented 10-year warranty
    • Maintenance-free one-piece construction
    • Designed to prevent injury to self or others
    • Meets all national and state fire codes
    • Herculite Polymer Composite will not produce toxic fumes
    • Pick-proof perimeter sealant forms an impenetrable barrier
    • No exposed fasteners
    • No space for concealment
    • Smooth finish prevents bed bug infestations
    • Restraint bed can be wall-mounted, corner mounted or free standing
    • Factory-trained installers provide 10-year installation warranty
    • 83 KG / 190 Lbs

    Available Colors:
    C101 Ash
    C117 Desert Sand
    C104 Russet
    C109 Forest
    C113 Steel Blue

Технічна специфікація
  • Унікальний номерendura-series-8-point-restraint-bed
  • Сімейство продуктівInstitutional Products
  • Група продуктівResident Room Furniture
  • ТипObject (single object)
  • Дата публікації2022-04-12
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийPolymer
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectмеблі - Ліжка
  • Класифікація IFCFurniture
  • Код за ETIMEC012287
  • Назва за ETIMBed
  • Назва UNSPSCFurniture and Furnishings
  • Код UNSPSC56
  • Код Uniclass 2015Pr_40_50_06
  • Опис Uniclass 2015Beds
  • Код CSI MasterFormat 201412 55 00
  • Заголовок CSI MasterFormat 2014Detention Furniture
  • Номер OmniClass23-21 35 23 15
  • Заголовок OmniClassDetention Furniture
  • Код CSI UniFormat IIE2010
  • Заголовок CSI UniFormat IIFixed Furnishings

Доступність регіону

Північна Америка
Ангілья
Антигуа і Барбуда
Аруба
Багамські Острови
Барбадос
Беліз
Бермудські Острови
Британські Віргінські острови
Віргінські Острови (США)
Гаїті
Гваделупа
Гватемала
Гондурас
Гренада
Гренландія
Домініка
Домініканська Республіка
Кайманові Острови
Канада
Карибські Нідерланди
Коста-Рика
Куба
Кюрасао
Мартиніка
Мексика
Монтсеррат
Нікарагуа
Острови Теркс і Кайкос
Панама
Пуерто-Рико
Сальвадор
Сен-Бартелемі
Сен-Мартен
Сен-Пʼєр і Мікелон
Сент-Вінсент і Гренадіни
Сент-Кітс і Невіс
Сент-Люсія
Сінт-Мартен
Сполучені Штати
Тринідад і Тобаго
Ямайка