Публікуйте свої продукти
Concrete fence - Classique
Concrete fence - Classique
Concrete fence - Classique
Concrete fence - Classique
Concrete fence - Classique
Concrete fence - Classique
    MÉHAT GIRPAV

    Concrete fence - Classique

    The CLASSIC fence is a solid fence with a smooth front (the back of the panels has a rough appearance). 100% privacy, it's ideal for protecting you from prying eyes and securing your property on a limited budget.

    The concrete panels are available in two lengths and two heights, allowing you to create a fence up to 2.25 m high above ground. To complete your fence line, choose one of three finishes: straight panels, half-cap panels, or a cap to be embedded.

    The Classic fence is available in three colors to suit your project.

    The Classic fence panels can be combined with two concrete posts of your choice:

    • The NOVA post, for an aesthetic solution: it has the same smooth finish as the panels on three sides, for a beautiful harmony with the fence. With a flat head and a reduced cross-section, it will blend perfectly into the fence line. 
    • The classic post, for an economical solution: these are standard posts with a raw appearance and a diamond-point head, to create a fence at a lower cost.
    Специфікація
      • Fencing up to 2.25 m high above ground, in 25 or 50 cm increments.
      • Available colors: Concrete Gray, Anthracite, Stone Tone

      Plate dimensions:

      • Height: 25 or 50 cm
      • Length: 192 cm
      • Finish: Smooth, half-cap, or cap to be sealed

      Post lengths:

      • NOVA posts: 2.35 m, 2.50 m, 2.75 m, or 3 m
      • CLASSIC posts: 2 m, 2.25 m, 2.50 m, 2.75 m, or 3 m
    Технічна специфікація
    • Унікальний номерcloture-beton-classique
    • Сімейство продуктівConcrete fence
    • Група продуктівClassique
    • ТипObject (single object)
    • Дата публікації2025-04-14
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийConcrete
    • Розроблено вФранція
    • Виготовлено вФранція
    Класифікація
    • Категорія BIMobjectLandscaping - Огорожі
    • Класифікація IFCRailing

    Доступність регіону

    Європа
    Бельгія
    Люксембург
    Франція
    Швейцарія