Публікуйте свої продукти
Decorative double-sided concrete fence - MODULA Slats
Decorative double-sided concrete fence - MODULA Slats
Decorative double-sided concrete fence - MODULA Slats
Decorative double-sided concrete fence - MODULA Slats
Decorative double-sided concrete fence - MODULA Slats
Decorative double-sided concrete fence - MODULA Slats
Decorative double-sided concrete fence - MODULA Slats
Decorative double-sided concrete fence - MODULA Slats
Decorative double-sided concrete fence - MODULA Slats
    MÉHAT GIRPAV

    Decorative double-sided concrete fence - MODULA Slats

    The MODULA fence is made in France from high-performance reinforced and fiber-reinforced concrete.

    The MODULA Lames fence perfectly mimics wooden slats on both sides, giving the illusion of a wooden fence without the maintenance and wear constraints. With its natural appearance, the MODULA Lames concrete fence blends into all types of homes.

    Two models of concrete slabs are available to create a fence up to 2.025 m high above ground (5 slabs stacked), in 6 different colors. The associated aluminum posts are grouted and available in 4 colors.

    Специфікація
    • Fencing up to 2.025 m high above ground.

      Colors

      • MODULA Slatted Panel: Stone, Wood, Brown, Green, Gray, Anthracite
      • Aluminum Post: Anthracite, Brown, Champagne, Green

      Slatted Panel Dimensions:

      • MODULA Slatted Panel 45 cm: 191.5 x 45 x 2.3 cm
      • MODULA Slatted Panel 22.5 cm: 191.5 x 22.5 x 2.3 cm

      Post Dimensions:

      • Aluminum post section 8 x 7 cm, optional starting/finishing profile
      • Lengths: 2.50 m or 2.80 m
    Технічна специфікація
    • Унікальний номерcloture-modula-lames
    • Сімейство продуктівConcrete fence
    • Група продуктівModula
    • ТипObject (single object)
    • Дата публікації2025-04-14
    • Номер видання1
    Пов'язані
    • Матеріал основнийConcrete
    Класифікація
    • Категорія BIMobjectLandscaping - Огорожі
    • Класифікація IFCRailing

    Доступність регіону

    Європа
    Бельгія
    Люксембург
    Франція
    Швейцарія