Публікуйте свої продукти
Decorative double-sided concrete fence - MODULA Panels
Decorative double-sided concrete fence - MODULA Panels
Decorative double-sided concrete fence - MODULA Panels
    MÉHAT GIRPAV

    Decorative double-sided concrete fence - MODULA Panels

    The MODULA fence is made in France from high-performance reinforced and fiber-reinforced concrete.

    With the MODULA Panels fence, you benefit from the aesthetic appeal of wooden fencing, with the advantages of concrete: robust, durable, and maintenance-free. The MODULA Panels fence adds an authentic dimension to your outdoor space.

    You can stack up to four MODULA Panels panels to create a fence up to 2.04 m high above ground. The MODULA Panels fence is available with a curved finish or a straight finish with a finishing strip.

    The MODULA Panels decorative concrete fence is available in six different colors and can be combined with embedded aluminum posts in a choice of four colors.

    The elegant wood-effect concrete panel fence provides long-lasting protection from prying eyes.


    Специфікація
    • Fencing up to 2.04 m high above ground.

      Colors:

      • MODULA Panels: Stone, Wood, Brown, Green, Gray, Anthracite
      • Aluminum Posts: Anthracite, Brown, Champagne, Green

      Plate Dimensions:

      • MODULA Panels: 191 x 52 (including 2 cm interlocking) x 3 cm
      • MODULA Panels with curved finish: 191 x 38/54 x 3 cm

      Post Dimensions:

      • Aluminum post section 8 x 7 cm, optional starting/finishing profile
      • Lengths: 2.50 m or 2.80 m
    Технічна специфікація
    • Унікальний номерcloture-modula-panneaux
    • Сімейство продуктівConcrete fence
    • Група продуктівModula
    • ТипObject (single object)
    • Дата публікації2025-04-14
    • Номер видання1
    Пов'язані
    • Матеріал основнийConcrete
    Класифікація
    • Категорія BIMobjectLandscaping - Огорожі
    • Класифікація IFCRailing

    Доступність регіону

    Європа
    Бельгія
    Люксембург
    Франція
    Швейцарія