Публікуйте свої продукти
Decorative double-sided concrete fence - MODULA Mesh
Decorative double-sided concrete fence - MODULA Mesh
Decorative double-sided concrete fence - MODULA Mesh
Decorative double-sided concrete fence - MODULA Mesh
Decorative double-sided concrete fence - MODULA Mesh
    MÉHAT GIRPAV

    Decorative double-sided concrete fence - MODULA Mesh

    The MODULA fence is made in France from high-performance reinforced and fiber-reinforced concrete.

    The MODULA Résille double-sided concrete fence is a contemporary and customizable fence. With the MODULA Résille panel, add a touch of modernity to your storefront.

    Choose from two panel designs:

    • The Résille pattern on one side and the MODULA Lamesh pattern on the other
    • The Résille pattern on both sides of the panel

    By combining them with the MODULA Lamesh panels, you can create the designer fence that best suits your project, by arranging 1, 2, or 5 MODULA Résille panels across the entire height; or 1, 2, or 5 MODULA Résille panels across the entire length.

    The MODULA Résille fence, available in 6 colors, can reach a height of 2.025 m above ground. The accompanying aluminum post brings a modern look and offers even more customization with its 4 available colors, a plus for your property.

    Специфікація
    • Fencing up to 2.025 m high above ground.

      Colors:

      • MODULA Mesh Panel: Stone, Wood, Brown, Green, Gray, Anthracite
      • Aluminum Post: Anthracite, Brown, Champagne, Green

      Panel Dimensions:

      • MODULA Mesh Panel (one side MESH / one side MODULA Slats or two sides MESH): 191.5 x 45 x 2.3 cm
      • MODULA Slat Panels: 191.5 x 45 or 22.5 x 2.3 cm

      Post Dimensions:

      • Aluminum post, 8 x 7 cm section, optional starting/finishing profile
      • Lengths: 2.50 m or 2.80 m
    Технічна специфікація
    • Унікальний номерcloture-modula-resille
    • Сімейство продуктівConcrete fence
    • Група продуктівModula
    • ТипObject (single object)
    • Дата публікації2025-04-14
    • Номер видання1
    Пов'язані
    • Матеріал основнийConcrete
    Класифікація
    • Категорія BIMobjectLandscaping - Огорожі
    • Класифікація IFCRailing

    Доступність регіону

    Європа
    Бельгія
    Люксембург
    Франція
    Швейцарія

    Схожі продукти

    3.5 з 5 зірок 3.5 (24)
    4.4 з 5 зірок 4.4 (37)