Публікуйте свої продукти
Decorative single-sided concrete fence - TENDANCE Ardoise
Decorative single-sided concrete fence - TENDANCE Ardoise
Decorative single-sided concrete fence - TENDANCE Ardoise
Decorative single-sided concrete fence - TENDANCE Ardoise
Decorative single-sided concrete fence - TENDANCE Ardoise
Decorative single-sided concrete fence - TENDANCE Ardoise
    MÉHAT GIRPAV

    Decorative single-sided concrete fence - TENDANCE Ardoise

    By perfectly imitating the structure and grain of natural slate, this single-sided concrete fence blends seamlessly into the surroundings. A natural and modern look that blends perfectly with both contemporary and traditional homes.

    Stack up to 5 imitation SLATE concrete slabs to create a fence up to 2 meters high above ground.

    The imitation slate concrete fence benefits from the advantages of concrete: robust, durable, maintenance-free, and adds a touch of modernity to your property.

    To create a complete garden design project, the SLATE pattern is also available in:

    Base slab for rigid panel fences.

    Double-sided fence, with an identical pattern on both sides of the slab.

    Don't wait any longer to explore our expert advice and start your project with confidence. Read our detailed article and start the journey towards the perfect garden design with a concrete fence that is sure to be admired.

    Специфікація
    • Fencing up to 2 m high above ground, 2 m span.

      Colors:

      • Anthracite

      Board dimensions:

      • Boards: 192 x 40 x 3.5 cm

      Post dimensions:

      • Concrete posts: 2.10 m, 2.30 m, 2.50 m or 3 m; Intermediate section 10 x 12 cm (2 rabbets), corner section 12 x 12 cm (2 rabbets), or finishing section 10 x 12 cm (1 rabbet)
      • Aluminum posts: 2.30 m, 2.50 m or 2.80 m; Section 7 x 8 cm, optional starting/finishing profile
    Технічна специфікація
    • Унікальний номерcloture-tendance-ardoise
    • Сімейство продуктівConcrete fence
    • Група продуктівTendance
    • ТипObject (single object)
    • Дата публікації2025-04-14
    • Номер видання1
    Пов'язані
    • Матеріал основнийConcrete
    • Розроблено вФранція
    • Виготовлено вФранція
    Класифікація
    • Категорія BIMobjectLandscaping - Огорожі
    • Класифікація IFCRailing

    Доступність регіону

    Європа
    Бельгія
    Люксембург
    Франція
    Швейцарія