Публікуйте свої продукти
Midmark 626 Barrier-Free Examination Chair
Midmark 626 Barrier-Free Examination Chair
Midmark 626 Barrier-Free Examination Chair
Midmark 626 Barrier-Free Examination Chair
Midmark 626 Barrier-Free Examination Chair
Midmark 626 Barrier-Free Examination Chair
Midmark 626 Barrier-Free Examination Chair
Midmark 626 Barrier-Free Examination Chair
Midmark 626 Barrier-Free Examination Chair
Midmark 626 Barrier-Free Examination Chair
    Midmark

    Midmark 626 Barrier-Free Examination Chair

    As health systems struggle to standardize care, blood pressure inaccuracy is one of the biggest areas of concern. Midmark can help.

    Features

    Many healthcare providers are not aware of current standards for proper blood pressure measurement.1 If this isn't addressed, it leaves health systems at serious risk. 9.8% of the population is affected     by overestimation of high blood pressure errors.2 Multiply the cost of treatment for hypertension by the typical patient panel size and the cost of overtreatment could be as much as $135,000 per each practicing physician.3 The impact of overmedication can also result in complications such as dizziness, fainting, exhaustion or even patient falls. The Midmark 626 is the first of its kind designed to ‭promote proper patient ‭positioning for a more accurate blood pressure ‭measurement.

    Better BP™ Positioning

    • Easily position patients for a better BP measurement.
    • Powered movement of the back section ensures the patient's back is supported.
    • A Barrier-Free low chair height allows the majority of patients, even female patients with heights in the 3rd percentile, to place their feet flat on the floor.4

    Automated Vitals

    • Connect the Midmark Digital Vital Signs device to the Midmark 626 Barrier-Free Exam Chair with the integrated IQscale® to weigh patients quickly and discreetly from the comfort of the exam chair. Then, send data to the EMR with the push of a button.

    Seamless Connectivity

    • The Midmark IQconnect® framework provides a seamless connection from your devices to your EMR system. In other words, it allows you to operate all of your devices and transfer data to the EMR from one, single "pane of glass"—your computer screen.

    Специфікація
    • PATIENT WEIGHT CAPACITY650 lb (295 kg)

      HEIGHTUncompressed: 15.5" Low/37" High (39 cm/94 cm)Compressed: 14.6" Low (36 cm)

      PREMIUM UPHOLSTERY DIMENSIONS (top)28" W x 60" L (71 cm x 52 cm)

      LENGTH WITH FOOTREST EXTENDED76" (193 cm)

      PELVIC TILT5 1/5°

      HEATED DRAWER24.6 W

      HEATED DRAWER TEMPERATURE92°F to 112°F at 115 VAC input voltage, 70°F ambient

      PAPER ROLL HOLDERHolds 24" x 3.56" dia. paper roll (61 cm x 9 cm)

      ELECTRICAL RECEPTACLEElectrical Draw: 4 AHospital-grade, electrical receptacles on left and right sides

      TABLE WEIGHT435 lb (197 kg)

      SHIPPING WEIGHT485 lb (220 kg)

      ELECTRICAL RATINGS115 VAC, 50/60 Hz, 12 A

      SAFETY STANDARDSANSI/AAMI ES60601-1:2005/(R)2012 (Consolidated Text)CAN/CSA C22.2 No. 60601-1:14AAMI/ISO 80601-2-35:2009CAN/CSA C22.2 No. 80601-2-35:12IEC 60601-1-2:2014

      OPTIONSHeated Upholstery Temperatures: Low 95°F/High 102°FWide Premium Top: 32" W x 60" L (97 cm x 152 cm)IQscale

    Технічна специфікація
    • Унікальний номерmidmark-626-barrier-free
    • Сімейство продуктівHealth Care Equipment and Furnishings
    • Група продуктівPower Procedures Tables & Chairs
    • ТипObject (single object)
    • Дата публікації2019-08-01
    • Номер видання1
    • Висота (у дюймах)15.5
    • Ширина (у дюймах)28
    • Глибина (у дюймах)76
    Пов'язані
    • Матеріал основнийPowder coated steel
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    • Вага нетто (у фунтах)435
    Класифікація
    • Категорія BIMobjectЛіки - Other Medical
    • Класифікація IFCFurnishing Element
    • Назва UNSPSCFurniture and Furnishings
    • Код UNSPSC56
    • Код Uniclass 2015Pr_40_50_51_27
    • Опис Uniclass 2015Examination and treatment chairs
    • Код CSI MasterFormat 201411 70 00
    • Заголовок CSI MasterFormat 2014Healthcare Equipment
    • Номер OmniClass23-25 47 11 19 11
    • Заголовок OmniClassClinical Examination Chairs
    • Код CSI UniFormat IIE
    • Заголовок CSI UniFormat IIEQUIPMENT & FURNISHINGS

    Доступність регіону

    Північна Америка
    Сполучені Штати

    Схожі продукти