Публікуйте свої продукти
Ritter 224 Barrier-Free® Examination Chair
Midmark

Ritter 224 Barrier-Free® Examination Chair

The number of elderly and obese in the U.S. is steadily growing, and over one fifth of adults in America are disabled.1 Assisting patients with mobility limitations onto exam chairs has become a frequently performed task. Although caregivers working in healthcare facilities are one of the most at-risk professions for musculoskeletal disorders,2 little has been done to evaluate and reduce risk. The Ritter 224 is ‭designed to offer low and high positioning ‭heights so you can provide the best care ‭to all patients, whether treating the ‭elderly, expectant mothers or patients ‭with disabilities.

Adjustable Height

Ritter Barrier-Free examination chairs by Midmark adjust in height from 18-37 inches, improving accessibility to the exam chair and reducing the likelihood of staff injury.

Automated Vitals

Using a Ritter Barrier-Free exam chair with an automated vitals device like Midmark Digital Vital Signs allows you to bring more to the point of care, saving time.

Специфікація
  • PATIENT WEIGHT CAPACITY

    500 lb (227 kg)

    HEIGHT

    Uncompressed: 18" Low/37" High (46 cm/94 cm)

    SEAMLESS UPHOLSTERY DIMENSIONS

    28" W x 60" L (71 cm/152 cm)

    LENGTH WITH FOOTREST EXTENDED

    76" (193 cm)

    PELVIC TILT

    5 1/5°

    HEATED DRAWER

    24.6 W

    HEATED DRAWER TEMPERATURE

    92°F to 112°F at 115 VAC input voltage, 70°F ambient

    PAPER ROLL HOLDER

    Holds 24" x 3.56" dia. paper roll (61 cm x 9 cm)

    ELECTRICAL DRAW

    4 A

    ELECTRICAL RECEPTACLE

    Hospital-grade, electrical receptacles on left and right sides

    TABLE WEIGHT

    409 lb (185 kg)

    SHIPPING WEIGHT

    465 lb (211 kg)

    224-001 ELECTRICAL RATINGS

    115 VAC, 50/60 Hz, 9 A

    224-002 ELECTRICAL RATINGS

    115 VAC, 50/60 Hz, 11.5 A

    224-003 ELECTRICAL RATINGS

    115 VAC, 50/60 Hz, 11.5 A

Технічна специфікація
  • Унікальний номерritter-224-barrier-free
  • Сімейство продуктівHealth Care Equipment and Furnishings
  • Група продуктівPower Examination Tables
  • ТипObject (single object)
  • Дата публікації2019-08-01
  • Номер видання1
  • Висота (у дюймах)76
  • Ширина (у дюймах)28
  • Глибина (у дюймах)18
Пов'язані
  • Матеріал основнийPowder coated steel
  • Розроблено вUnited States
  • Виготовлено вUnited States
  • Вага нетто (у фунтах)409
Класифікація
  • Категорія BIMobjectЛіки - Other Medical
  • Код Uniclass 2015Pr_40_50_51_27
  • Опис Uniclass 2015Examination and treatment chairs
  • Код CSI MasterFormat 201411 70 00
  • Заголовок CSI MasterFormat 2014Healthcare Equipment
  • Номер OmniClass23-25 47 11 19 11
  • Заголовок OmniClassClinical Examination Chairs

Доступність регіону

Північна Америка
United States

Схожі продукти

3.9 з 5 зірок 3.9 (14)
4.6 з 5 зірок 4.6 (16)
4.6 з 5 зірок 4.6 (8)
4.7 з 5 зірок 4.7 (6)