Публікуйте свої продукти
Product image
Додати до нового проекту

Minimalist sliding window system - MS81 до Minimalist systems

MS81 – Architectural Minimalism at Its Finest

The MS81 sliding system embodies the essence of architectural minimalism. With 99% glass surface area*, it supports glazing panels weighing over one ton while maintaining an exceptionally slim 23 mm central profile.

This design maximizes visible glass, delivering full-height transparency and an uninterrupted panoramic view.

Fully recessed into the structure, the MS81 offers a pure, seamless integration with the architecture.

It can accommodate glazing up to 6 m × 3 m, ensuring optimal thermal insulation.

Optional features include electric locking, motorization, and advanced customization options, combining performance, security, and minimalist design.

The MS81 is ideal for high-end projects where elegance, technical performance, and maximum natural light are paramount.

*For a 2-panel sliding system measuring 4000 mm (W) × 2500 mm (H).

“A world which sees art and engineering as divided is not seeing the world as a whole.” – Edmund Happold

Колекція містить

5 продукти

Більше за Minimalist systems