Публікуйте свої продукти
Shiki
Shiki
Shiki
    Mirage

    Shiki

    The art of measure.Measuring space is notabout calculating it. It isabout understanding it. Thisdistinction is the startingpoint of SHIKI, the newAtelier Mirage collectiondesigned by Studio Hasuike,where every formal choicestems from a preciseprinciple: measure as an actof balance, not reduction.

    SHIKI is a compositional system where ceramic becomes the grammar of space. Inspired by tatami, which for centuries has shaped Japanese living through module rather than meter, SHIKI translates this principle into a contemporary language. Here, installation is not a technical detail but the moment when design takes form: a dialogue between modules, rhythms and directions that allows designers to create unique environments, balancing seamless continuity and controlled visual tension

    Специфікація
    • Each Shiki color is composed of two slab types, with and without edging, interacting to generate different rhythms: definition or continuity, articulation or extension. Shiki Graphite strips and small tiles introduce a second visual layer, enabling compositions where every accent is precisely calibrated. Download the suggested laying patterns and explore the design language of the collection.

    Технічна специфікація
    • Унікальний номерshiki
    • ТипObject (single object)
    • Дата публікації2026-11-06
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Tiles

    Схожі продукти

    4.8 з 5 зірок 4.8 (38)