Публікуйте свої продукти
Stay STQ60 Seat with wheels
Stay STQ60 Seat with wheels
Stay STQ60 Seat with wheels
Stay STQ60 Seat with wheels
Stay STQ60 Seat with wheels
    Mirage

    Stay STQ60 Seat with wheels

    Seat with rotating wheels

    BathMood is the new project by Mirage with solutions and furnishing elements for the bathroom that can be perfectly coordinated with the floor and wall coverings. It is a comprehensive range of countertop or free-standing washbasins, containers, shower trays and mirrors. These are available in various sizes and have a modular design, allowing compositions and specific solutions to meet every need.

    BathMood is a combination of good looks and functionality: each element offers the outstanding properties of porcelain stoneware, such as easy-cleaning, stain resistance and colour steadfastness. The range of colours, effects and surfaces available enables the creation of unique room styles with coordinated looks or sophisticated contrasts of textures, offering exclusive solutions to meet personal tastes.

    Зв’яжіться з Mirage

    Технічна специфікація
    • Унікальний номерStay-STQ60
    • Сімейство продуктівSanitary accesory
    • Група продуктівStay
    • ТипObject (single object)
    • Дата публікації2021-08-27
    • Номер видання1
    Пов'язані
    • Матеріал основнийCeramics
    • Матеріал допоміжнийWood
    • Розроблено вItaly
    • Виготовлено вItaly
    Класифікація
    • Категорія BIMobjectSanitary - Аксесуари для ванної кімнати
    • Класифікація IFCFurnishing Element
    • Номер OmniClass23-21 25 19 11 13
    • Заголовок OmniClassBenches