Публікуйте свої продукти
POSI Flat Roof System
POSI Flat Roof System
POSI Flat Roof System
POSI Flat Roof System
POSI Flat Roof System
    MiTek

    POSI Flat Roof System

    Posi-Rafters are parallel chord trusses, plated together with Posi-Strut metal webs.

    As with Posi-Joist floor joists they are designed and manufactured offsite and tailored to the requirements of each individual project.

    Posi-Rafters are suitable for both pitched roofs and flat roofs. They are stronger than solid timber rafters, therefore can span further and require less internal support.

    Специфікація
    • A wide range of depths and end details provide great flexibility in their application, and the need for expensive hangers and metalwork can be eliminated through clever detailing by our skilled manufacturers.

      The open web construction allows for services and utilities to be easily routed through the rafters with no need for cutting, drilling or battening out.

      Posi-Rafters can also offer greater thermal U values than solid timber rafters.

    Технічна специфікація
    • Унікальний номерposi-flat-roof-system
    • ТипObject (single object)
    • Дата публікації2023-04-11
    • Номер видання1
    Пов'язані
    • Матеріал основнийTimber
    • Матеріал допоміжнийGalvanized steel
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Деревина

    Доступність регіону

    Європа Африка