Публікуйте свої продукти
MMI Door
MMI Door
MMI Door
MMI Door
    Metal Manufacturing Industries

    MMI Door

    The MMI Door with Unequal Rabbet Frame is the most common door used in the industry, not only as entry or interior doors but also as exit and fire doors. Equal Rabbet Frame is also available in order to increase aesthetics thanks to its symetry. For typical use in commercial, industrial, educational, public and health markets. Available frame profile depth from 4 1/2" to 13 1/2" for Masonry & from 4 3/4" to 9 1/2" for Drywall.
    Специфікація
    • 2" Frame Face with option of 4" Face Header. Each door is supplyed with a closer reinforcement, an extended upper hinge reinforcement and the exclusive patented SUPERIOR STRONG TAB, besides several preparations for hardware as exit device, cylindrical lock, deadbolt, mortise, mortise panic, etc. Its universal handing allows the door to be used in both, left or right hand. Each panel has 10 different options for cutouts that provide a wide range of designs and 6 different options for core as polystyrene, honeycomb, steel stiffened, acoustic non certified, lead & bullet level 3 & 4. Panel and frame are available on cold rolled steel or galvanneal steel, 18 or 16 gauge for panel, and gray primer or color powder coat.
    Технічна специфікація
    • Унікальний номерMMI_UR_S
    • Сімейство продуктівExterior / Interior Single Door
    • Група продуктівUnequal Rabbet Frame
    • ТипObject (single object)
    • Дата публікації2016-08-05
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийSteel
    • Матеріал допоміжнийPolystyrene (EPS)
    • Розроблено вUnited States
    • Виготовлено вMexico
    Класифікація
    • Категорія BIMobjectДвері - Sets
    • Класифікація IFCDoor
    • Назва UNSPSCDoors
    • Код UNSPSC301715
    • Код Uniclass 2015Pr_30_59_24
    • Опис Uniclass 2015Doorsets
    • Код CSI MasterFormat 201408 11 00
    • Заголовок CSI MasterFormat 2014Metal Doors and Frames
    • Номер OmniClass23-17 11 13
    • Заголовок OmniClassMetal Doors
    • Код CSI UniFormat IIB2030
    • Заголовок CSI UniFormat IIExterior Doors