Публікуйте свої продукти
Hot Dawg Gas-Fired Unit Heater
Modine

Hot Dawg Gas-Fired Unit Heater

Modine's Hot Dawg is widely recognized as the industry's most popular residentially-certified gas-fired unit heater, with six sizes available from 30,000 - 125,000 BTUs. It is an ideal solution for residential garages and workshops, along with light commercial or industrial applications.

The gas-fired Hot Dawg offers the following features:

  • Hush-puppy quiet operation
  • 10 year warranty on heat exchanger
  • Lightweight, easy installation
  • Low profile design
  • Certified for residential, commercial and industrial use
  • Operates with natural gas or propane
  • Optional finger-proof fan guard for operation at low mounting heights
  • MADE IN THE USA

The Hot Dawg is available in both power-exhausted and separated-combustion. The separated-combustion unit offers these additional features:

  • Draws air from outside for clean and fresh breathing air
  • Increased seasonal heating efficiency
  • Greater durability in hostile environments
  • External gas connections
 Unit BTU/hr Input Application HD/HDS 30 30,000 1 to 1-1/2 car garage HD/HDS 45 45,000 2 to 2-1/2 car garage HD/HDS 60 60,000 3 to 3-1/2 car garage HD/HDS 75, 100, 125 75,000 - 125,000 Large Garage, Commercial/Industrial Space
Технічна специфікація
  • Унікальний номерmodine-hd_hds
  • Сімейство продуктівUnit Heaters
  • Група продуктівHot Dawg®
  • ТипObject (single object)
  • Дата публікації2015-07-28
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Heaters

Доступність регіону

Північна Америка
Сполучені Штати