Публікуйте свої продукти
17 D.357.1/2 | Living Systems and Bookshelves
17 D.357.1/2 | Living Systems and Bookshelves
17 D.357.1/2 | Living Systems and Bookshelves
17 D.357.1/2 | Living Systems and Bookshelves
    Molteni&C

    17 D.357.1/2 | Living Systems and Bookshelves

    Designed in 1956-1957, the bookcase is part of the furniture of Gio Ponti’s private house in Via Dezza in Milan.
    This re-edition is produced based on the original drawings from the Gio Ponti Archives. It is part of the Molteni&C Gio Ponti Collection.
    Made from shaped multi-layered material with elm veneer, partly with natural transparent finish, partly hand-painted in white. Available in the versions with or without applied mirror.


    Технічна специфікація
    • Унікальний номерD-357-1-2
    • ТипObject (single object)
    • Дата публікації2025-08-01
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectмеблі - Shelving & Storage
    • Класифікація IFCFurniture
    • Номер OmniClass23-21 25 21 11 11
    • Заголовок OmniClassLibrary Shelving