Публікуйте свої продукти
01 Prime | Kitchens
01 Prime | Kitchens
    Molteni&C

    01 Prime | Kitchens

    3.4 з 5 зірок3.4(9 відгуки)

    Prime is designed to express the full potential of a kitchen featuring recessed opening. It comes in a range of different compositions designed to meet the most sophisticated aesthetic demands. The finger recess runs seamlessly the length and breadth of the product and ends on the side panels, an alternative solution to the finished sides, offering ample scope for personalization. The Prime door is shaped at the top at 45° to make opening simpler and more ergonomic. The project also presents a new glass door for wall units and Flair columns, both lit with concealed LED profiles in the sides of the units, and the new Wing system with tapered aluminium shelves. The Prime snack bar completes the composition, with a titan and pewter aluminium framework and a top made of dark walnut accompained by Woody stools by Francesco Meda, who designs the entire Woody seating collection for Molteni&C.

    Технічна специфікація
    • Унікальний номерPrime
    • ТипAssembly (multiple objects)
    • Дата публікації2025-08-01
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectКухня - меблі
    • Класифікація IFCFurniture
    • Номер OmniClass23-21 19 15 33 11
    • Заголовок OmniClassResidential Kitchen Specialty Casework

    Схожі продукти

    4.8 з 5 зірок 4.8 (9)
    4.3 з 5 зірок 4.3 (26)
    4.5 з 5 зірок 4.5 (17)