Публікуйте свої продукти
Monarch Specialties 7205 Computer Desk
Monarch Specialties 7205 Computer Desk
Monarch Specialties 7205 Computer Desk
Monarch Specialties 7205 Computer Desk
    Monarch Specialties

    Monarch Specialties 7205 Computer Desk

    • Elegant White office desk with Sturdy metal frame is a true essential in any home office, dorm, family room, den or study.
    • This computer desk offers a scratch-resistant, glossy White surface on top and a Sturdy metal base with a crisscross Signature Design.
    • Doubles as a contemporary utility table in the living room for your keys, decorations, picture frames or flower arrangements.
    • Computer desk is made of thick particleboard (MDF) with a glossy, laminate Finish that is scratch-resistant on all sides.
    • Dimensions: modern desk is 29. 75"(H) x 23. 75" (D) x 47. 25"(L).

    As Featured on Amazon.com

    #MonarchSpecialties #Desk #ComputerDesk #ContemporaryUtilityTable

    Специфікація
    • ASSEMBLED PRODUCT - DEPTH / WIDTH: 23.75
      ASSEMBLED PRODUCT - HEIGHT: 29.75
      ASSEMBLED PRODUCT - LENGTH: 47.25
      ASSEMBLED PRODUCT - WEIGHT / LBS: 40
      ASSEMBLY REQUIRED: YES
      ASSEMBLY TIME: 60
      BOX (SHIPPING CARTONS QTY): 1
      BOX 1 - CUBE: 4.52
      BOX 1 - DEPTH / WIDTH: 30
      BOX 1 - HEIGHT: 5.5
      BOX 1 - LENGTH: 50
      BOX 1 - WEIGHT / LBS: 43
      BOX 1 HS NUMBER: 9403.30.80.00
      BOX 1 UPC CODE: 878218005908
      COLOR: WHITE
      Master Item Specification
      COUNTRY OF PRIMARY WOOD MILL: THAILAND
      DEPARTMENT - 1: OFFICE
      FINISH ATTRIBUTES: CHROME, GLOSSY
      FINISHED ON ALL SIDES: YES
      LEG 1 - DEPTH / WIDTH: 0.75
      LEG 1 - HEIGHT: 28
      LEG 1 - LENGTH: 0.75
      LEGS 1 - INCLUDED (QTY): 4
      MATERIAL: PARTICLE BOARD
      MATERIAL - 2: METAL
      PACKAGING MATERIAL WEIGHT: 3
      PRODUCT TYPE: COMPUTER DESK
      STYLE: CONTEMPORARY, MODERN
      WEIGHT CAPACITY: 45
      WOOD PERCENTAGE (%): 50

    Технічна специфікація
    • Унікальний номерMonarch-Specialties-7205-Computer-Desk
    • Сімейство продуктівDesk
    • Група продуктівComputer Desk
    • ТипDocumentation (info)
    • Дата публікації2019-03-04
    • Номер видання1
    Пов'язані
    • Матеріал основнийParticleboard
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectмеблі - Office Desks & Tables
    • Назва UNSPSCFurniture and Furnishings
    • Код UNSPSC56
    • Код CSI MasterFormat 201412 00 00
    • Заголовок CSI MasterFormat 2014Furnishings
    • Номер OmniClass23-21 23 00
    • Заголовок OmniClassResidential Furniture and Equipment

    Доступність регіону

    Північна Америка
    Сполучені Штати

    Схожі продукти