Публікуйте свої продукти
Impossible Wood chair
Impossible Wood chair
    Moroso

    Impossible Wood chair

    4.0 з 5 зірок4.0(5 відгуки)
    Material possibility of the abstract form An aesthetic which crosses the line; rational, logical interpretation is replaced by instinctive perception. A process of conceptual reinvention, a curved wooden frame which would be impossible to produce if not through injection moulding. The seat heralds a new form, nature is altered, with a moulded plastic product displaying all the visual and tactile characteristics of wood. An extreme investigation into some of the intrinsic opportunities of industrial design to produce a new, stylish, lightweight form. Shell is molded polypropylene; 4-leg base is tubular steel with varnished finish, chrome or stainless steel AISI 304 suitable for outdoor use; polypropylene glides. Impossible wood is stackable up to 8.
    Специфікація
    • IN/OUTDOOR CHAIR Shell is molded polypropylene; 4-leg base is tubular steel with powder coat finish, chrome or stainless steel AISI 304 suitable for outdoor use; polypropylene glides. Impossible wood is stackable. NOTE: - minimum order 2 chairs or multiples of 2 of the same color and finish.
    Технічна специфікація
    • Унікальний номерImpossbile-wood
    • Сімейство продуктівImpossible Wood
    • Група продуктівchair
    • ТипObject (single object)
    • Дата публікації2019-10-31
    • Номер видання1
    Пов'язані
    • Розроблено вItaly
    • Виготовлено вItaly
    Класифікація
    • Категорія BIMobjectмеблі - Стільці, табурети та лавки
    • Класифікація IFCFurnishing Element
    • Назва UNSPSCFurniture and Furnishings
    • Код UNSPSC56
    • Код CSI MasterFormat 201412 50 00
    • Заголовок CSI MasterFormat 2014Furniture
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
    4.5 з 5 зірок 4.5 (13)
    4.4 з 5 зірок 4.4 (61)
    1.7 з 5 зірок 1.7 (21)