Публікуйте свої продукти
eXP Tile Backer
National Gypsum Company

eXP Tile Backer

Description
Gold Bond® BRAND eXP® Tile Backer™ is a moisture and mold resistant gypsum panel specially designed for use as a substrate for tile and other finishes in both wet and non-wet areas, areas of high humidity and fire-rated assemblies.
eXP Tile Backer is manufactured with an acrylic coated fiberglass mat which provides superior moisture resistant capabilities. eXP Tile Backer is identified by National Gypsum’s original PURPLE™ color on the back and gray acrylic coating on the front.

Advantages
  • Manufactured to meet ASTM C 1178.
  • Acrylic coated fiberglass facer provides an integral water barrier, eliminating the need for a separate water barrier.
  • Enhanced mold resistance per ASTM D 3273 (10).
  • 5/8” eXP Tile Backer features a fire resistant Type X core and is UL Classified and approved for inclusion in specific UL fire-rated designs.
  • eXP Tile Backer is GREENGUARD Certified® for microbial resistance per ASTM D 6329.
  • eXP Tile Backer is GREENGUARD Children & Schools Indoor Air Quality Certified®.

Available Products
  • 1/2" – Regular
  • 5/8” Fire-Shield - Type X

LEED Documentation
Visit the Green Product Score (GPS) for LEED documents for National Gypsum products.
Технічна специфікація
  • Унікальний номерnational-gypsum-010
  • Сімейство продуктівGypsum Board Fixed Partitions
  • Група продуктівGold Bond
  • ТипBuilding Material
  • Дата публікації2017-01-20
  • Номер видання1
Пов'язані
  • Матеріал основнийGypsum
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectБудівельні матеріали - Gypsum / Fibre / Plaster Boards
  • Код CSI MasterFormat 201409 20 00
  • Заголовок CSI MasterFormat 2014Plaster and Gypsum Board
  • Номер OmniClass23-13 13 11 19
  • Заголовок OmniClassGypsum

Доступність регіону

Північна Америка
Сполучені Штати