Публікуйте свої продукти
Series 10B Single Leaf NG9
Series 10B Single Leaf NG9
Series 10B Single Leaf NG9
Series 10B Single Leaf NG9
    Noberne Doors

    Series 10B Single Leaf NG9

    The Series 10 (B) FD60 54mm Security door – severe duty rated with Solid (525m3 ) 3 Layer hardwood lamel core with hardwood stiles and rails construction with 10mm lippings. This door is widely used as our custodial solution. Doors are Plywood faced for paint finish for external or internal application. Optional fitment of exposed steel facings 3mm to one or both faces with anti tamper fittings is offered as none fire rated option. With hard wood rebated frames.
    Специфікація
    • Tested to DD171-1987 & EN1192-2000Our ongoing test program has led us to develop products that many other door companies do not actually manufacture themselves such as 38mm FD30 doors, 46mm FD60 doors, FD30 X Ray doors, FD30 & FD60 Yeoman Shield clad doorsets, FD90 doorsets and FD120 doorsets and we have already successfully tested many of our designs to the new European Standard BS EN 1634 Part 1 which is agreed by experts to be more onerous than the current British Standard BS 476 Part 22 for fire testing.
    Технічна специфікація
    • Унікальний номерSeries10BSingleNG9
    • Сімейство продуктівSecurity
    • Група продуктівSeries 10B
    • ТипObject (single object)
    • Дата публікації2017-11-13
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийWood
    • Матеріал допоміжнийPlywood
    • Розроблено вUnited Kingdom
    • Виготовлено вUnited Kingdom
    Класифікація
    • Категорія BIMobjectДвері - Sets
    • Класифікація IFCDoor
    • Назва UNSPSCDoors
    • Код UNSPSC301715
    • Код Uniclass 2015Ac_15_50_25
    • Опис Uniclass 2015Doors, windows and glazing surveying
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryDoor