Публікуйте свої продукти
Series 2-7 30,60,90,120mm Double Leaf Fire Door NG11
Series 2-7 30,60,90,120mm Double Leaf Fire Door NG11
Series 2-7 30,60,90,120mm Double Leaf Fire Door NG11
Series 2-7 30,60,90,120mm Double Leaf Fire Door NG11
Series 2-7 30,60,90,120mm Double Leaf Fire Door NG11
    Noberne Doors

    Series 2-7 30,60,90,120mm Double Leaf Fire Door NG11

    Our ongoing test program has led us to develop products that many other door companies do not actually manufacture themselves such as 38mm FD30 doors, 46mm FD60 doors, FD30 X Ray doors, FD30 & FD60 Yeoman Shield clad doorsets, FD90 doorsets and FD120 doorsets and we have already successfully tested many of our designs to the new European Standard BS EN 1634 Part 1 which is agreed by experts to be more onerous than the current British Standard BS 476 Part 22 for fire testing. The vast majority of our fire doors are based on our timber perimeter framed high density flaxboard core construction, a strong and sturdy door without the inherent problems associated with unframed GDC chipboard blanks, very popular among architects and other specifiers for use wherever doors of better than average strength and durability are required such as hospitals, universities and schools.
    Специфікація
    • Series 2 Stiles, top and bottom rails of kiln dried softwood 10-12% moisture content or engineered strand timber, core of high density flaxboard, doors faced with 4mm external grade plywood, MDF, or veneered/laminated chipboard as required. Kiln dried hardwood lippings fixed by hot melt gluing to both long edges, lippings to top and bottom as required. This door is for internal applications only. Thickness 38mm. TOLERANCE ±2mm. Average weight 18kg/m2. Series 3 Stiles, top and bottom rails of kiln dried softwood 10-12% moisture content or engineered strand timber, core of high density flaxboard, doors faced with 4mm external grade plywood, MDF, or veneered/laminated chipboard as required. Kiln dried hardwood lippings fixed by hot melt gluing to both long edges,lippings to top and bottom as required. Thickness 44mm. Plywood doors 43mm nominal thickness. TOLERANCE ±2mm. Average weight 20kg/m2. Series 4 Stiles, top and bottom rails of kiln dried softwood 10-12% moisture content or engineered strand timber, core of high density flaxboard, doors faced with 4.5mm nonasbestos insulation board, bonded to each face of the flaxboard and framing, doors faced with 4mm external grade plywood, MDF or veneered/laminated chipboard as required. Kiln dried hardwood lippings fixed by hot melt gluing to both long edges, lippings to top and bottom as required. Thickness 46mm. TOLERANCE ±2mm. Average weight 29kg/m2. Series 5 Stiles, top and bottom rails of kiln dried softwood 10-12% moisture content or engineered strand timber, core of high density flaxboard, doors faced with 4.5mm nonasbestos insulation board, bonded to each face of the flaxboard and framing, doors faced with 4mm external grade plywood, MDF or veneered/laminated chipboard as required. Kiln dried hardwood lippings fixed by hot melt gluing to both long edges, lippings to top and bottom as required. Thickness 53mm. TOLERANCE ±2mm. Average weight 32kg/m2. Series 6 Stiles, top and bottom rails of kiln driedhardwood 10-12% moisture content, core of a high density with a non-asbestos insulationboard bonded to each face of the core andframing. Doors faced with 4mm veneered/laminated chipboard MDF or external gradeplywood as required. Kiln dried hardwoodlippings fixed by hot melt glueing to edges.Thickness 56mm.TOLERANCE ±2mm. Average weight 39kg/m2.Frame in hardwood 94 x 44mm finished sizewith 32 x 19mm stop lath with appropriateintumescent and cold smoke seals. Series 7 Stiles, top and bottom rails of kiln driedhardwood 10-12% moisture content, core of a high density flaxboard with a non-asbestosinsulation board bonded to each face of thecore and framing. Doors faced with 4mmveneered/laminated chipboard or MDF as required. Kiln dried hardwood lippings fixedby hot melt glueing to both long edges.Thickness 62mm TOLERANCE ±2mm Average weight 44kg/m2.Frame 100 x 41mm finished size with 32 x19mm stop lath.
    Технічна специфікація
    • Унікальний номерSeries2-7DoubleNG11
    • Сімейство продуктівFire
    • Група продуктівFire Door
    • ТипObject (single object)
    • Дата публікації2017-11-13
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийWood
    • Матеріал допоміжнийVinyl
    • Розроблено вUnited Kingdom
    • Виготовлено вUnited Kingdom
    Класифікація
    • Категорія BIMobjectДвері - Sets
    • Класифікація IFCDoor
    • Назва UNSPSCDoors
    • Код UNSPSC301715
    • Код Uniclass 2015Ac_15_50_25
    • Опис Uniclass 2015Doors, windows and glazing surveying
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryDoor

    Доступність регіону

    Європа
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit