Публікуйте свої продукти
Luma bench 180 cm
Nola

Luma bench 180 cm

Luma is a discreet outdoor bench that easily blends into almost any setting. The design is very subtle, combining an efficient steel base with the understated beauty of oak. Luma can be custom-made in a range of materials to almost any desired length. The bench can be ordered as a straight length or with a gentle curve that creates a crescent shape or wall mounted or as a backed bench, with or without armrests. Design: Erik Österlund.
Специфікація
  • Fully assembled. Variants: Straight or radius. Standard 180 or 260 cm long. 42 or 80 cm wide. Also Available as a backed bench with or without armrests. Luma can also be wall mounted. Materials: The slats are made in oiled oak. The frame is made in steel pipe and flat steel. Other kinds of wood and steel are available upon request. The freestanding frame is delivered with plastic feet. Placement: The attachable version should be bolted to a pre-cast concrete foundation with M10 bolts. Bolts are not included. Maintenance: Oiled wood should be maintained regularly, at least twice a year. Over time oak darkens and turns grey. Polyester powder-coated steel can be treated with alkyd oil enamel as needed. Stainless steel does not normally require maintenance.
Технічна специфікація
  • Унікальний номерluma_bench180
  • Сімейство продуктівFurniture
  • Група продуктівBenches
  • ТипObject (single object)
  • Дата публікації2017-05-30
  • Номер видання1
  • Висота (мм)460
  • Ширина (мм)1800
  • Глибина (мм)420
Посилання
Пов'язані
  • Матеріал основнийSteel
  • Матеріал допоміжнийWood
  • Розроблено вSweden
  • Виготовлено вSweden
Класифікація
  • Категорія BIMobjectLandscaping - Вуличні меблі
  • Класифікація IFCFurniture
  • Назва UNSPSCFurniture and Furnishings
  • Код UNSPSC56
  • Код Uniclass 2015Pr_40_50
  • Опис Uniclass 2015Furnishings
  • Код CSI MasterFormat 201412 00 00
  • Заголовок CSI MasterFormat 2014Furnishings
  • Номер OmniClass23-21 00 00
  • Заголовок OmniClassFurnishings, Fixtures and Equipment Products
  • Код CSI UniFormat IIE2010
  • Заголовок CSI UniFormat IIFixed Furnishings

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Схожі продукти

3.8 з 5 зірок 3.8 (68)
4.0 з 5 зірок 4.0 (35)
4.2 з 5 зірок 4.2 (32)
4.3 з 5 зірок 4.3 (82)
3.6 з 5 зірок 3.6 (20)
3.6 з 5 зірок 3.6 (18)
Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit