Публікуйте свої продукти
QF Duct L=2m
Nordfab Ducting

QF Duct L=2m

Nordfab has added 2-meter fully laser welded lengths of duct to our existing product range. The 2-meter length is available with diameters ranging between 80-400 mm, thicknesses ranging from 0,6-2,0 mm, and will be available in galvanized steel, stainless steel, black steel, and aluminum. The solid welds on Nordfab’s welded (W) Quick-Fit duct pipe (Ø 80 mm – 400 mm) prevent leakage, saving energy costs. Diameters above 400 mm are manufactured with a lockformed seam.

The world’s fastest ducting just became even faster

Nordfab Quick-Fit ducting saves time and reduces costs during installation into process ventilation / dust collection systems. The 2-meter duct provides a more efficient way to plan ducting, using less pieces and less joins. In other words, the world’s fastest ducting just became even faster!

Easy to install

The Quick-Fit rolled edges allow quick and easy connections with the Quick-Fit Clip when installing, extending, or taking apart runs of ducting. Quick-Fit duct can easily be reused after cleaning or when relocating machinery during shop floor changes.
How to install Quick-Fit ducting

Специфікація
  • ø A (mm)MaterialT mmL mmWeight(kg)Item No.
    80Galv0,7mm20002.88240020381‍
    100Galv0,7mm20003.58240020384‍
    125Galv0,7mm20004.38240020387‍
    140Galv0,7mm20004.88240020390‍
    150Galv0,7mm20005.28240020393‍
    160Galv0,7mm20005.58240020396‍
    180Galv0,7mm20006.28240020399‍
    200Galv0,7mm20006.98240020402‍
    224Galv0,7mm20007.78240020405‍
    250Galv0,7mm20008.68240020408‍
    300Galv0,7mm200010.48240020411‍
    315Galv0,7mm200010.98240020414‍
    350Galv0,7mm200012.18240020417‍
    400Galv0,9mm200017.78240020420‍
    450Galv0,9mm2000208240020423‍
    500Galv0,9mm200022.28240020426‍
    560Galv0,9mm200024.88240020429‍
    630Galv0,9mm2000288240020432‍
    710Galv0,9mm200031.58240020435‍
    80304SS0,7mm20002.88240020721‍
    100304SS0,7mm20003.58240020724‍
    125304SS0,7mm20004.38240020727‍
    140304SS0,7mm20004.88240020730‍
    150304SS0,7mm20005.28240020733‍
    160304SS0,7mm20005.58240020736‍
    180304SS0,7mm20006.28240020739‍
    200304SS0,7mm20006.98240020742‍
    224304SS0,7mm20007.78240020745‍
    250304SS0,7mm20008.68240020748‍
    300304SS0,7mm200010.48240020751‍
    315304SS0,7mm200010.98240020754‍
    350304SS0,7mm200012.18240020757‍
    400304SS0,7mm200013.88240020760‍
    450304SS0,7mm200015.58240020763‍
    500304SS0,7mm200017.38240020766‍
    560304SS0,7mm200019.38240020769‍
    630304SS0,7mm200021.78240020772‍
    710304SS0,7mm200024.58240020775‍
Технічна специфікація
  • Унікальний номерen-qf-duct-2-meter-length
  • Сімейство продуктівQF Ducting
  • Група продуктівDuct & Clips
  • ТипObject (single object)
  • Дата публікації2024-06-07
  • Номер видання1
Пов'язані
  • Матеріал основнийGalvanized steel
  • Матеріал допоміжнийStainless steel 304
  • Розроблено вДанія
  • Виготовлено вДанія
Класифікація
  • Категорія BIMobjectHVAC - Ductwork
  • Класифікація IFCDuct Fitting
  • Код за ETIMEG015540
  • Назва за ETIMFittings, flanges and connectors
  • Код Uniclass 2015Pr_65_65_25
  • Опис Uniclass 2015Ductwork and fittings
  • Код CSI MasterFormat 201423 31 13.19
  • Заголовок CSI MasterFormat 2014Metal Duct Fittings
  • Номер OmniClass23-33 49 00
  • Заголовок OmniClassHVAC Ductwork

Доступність регіону

Європа Азія Африка Океанія