Публікуйте свої продукти
Flanged Long Radius Elbow 18ga
Nordfab Ducting

Flanged Long Radius Elbow 18ga

18 Gauge Long Radius Elbows (bends) allow airflow direction change in a line of dust collection ducting. 18 gauge galvanized steel elbows are standard with Angle Flange (ANGFL) ends. Angle Flanges are attached loosely and retained via a vanstone lip.

All Nordfab Elbows are available in 90°, 60°, 45°, and 30° bends.

18 gauge steel construction provides extra durability for high wear applications.

  • Specify LR when ordering Long Radius Elbows
  • Galvanized steel construction or 304SS
  • Available with custom hole pattern flanges
  • Optional material gauges standard 22 and 20, 16, 14, 12 and 10
  • Flange gaskets available

Contact Nordfab or your local Nordfab dealer for assistance with larger sizes and material / gauge options.

Специфікація
  • A. General Fabrication Requirements: Comply with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Ch. 3, "Round, Oval, and Flexible Duct," based on indicated static-pressure class unless otherwise indicated.

    1. Construct ducts of galvanized sheet steel unless otherwise indicated. 304SS Optional.
    2. Basis-of-Design Product: Subject to compliance with requirements, provide Nordfab Ducting, LLC; Quick Fit (QF) Duct.

      B. Connection Joints: Joint types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

      1. Quick Fit Joints in Ducts 3 to 24 inches (76 to 510 mm) in diameter. Flange: Optional.
      2. Flanged Joints in All Ducts Greater than 24 inches (610 mm) in diameter.

      C. Longitudinal Seams: Seam types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Figure 3-2, "Round Duct Longitudinal Seams," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

      1. Fabricated round ducts 3 to 24 inches (76 to 510 mm) in diameter to have laser-welded or plasma-welded longitudinal seams.
      2. Fabricated round ducts above 24 inches (610 mm) in diameter to have plasma-welded longitudinal seams.
    Технічна специфікація
    • Унікальний номерflanged-long-radius-elbow-18ga
    • Сімейство продуктівFlanged Ducting
    • Група продуктівElbows
    • ТипObject (single object)
    • Дата публікації2024-05-08
    • Номер видання1
    Пов'язані
    • Матеріал основнийGalvanized steel
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectHVAC - Dust Collection
    • Класифікація IFCDuct Fitting
    • Код за ETIMEG015540
    • Назва за ETIMFittings, flanges and connectors
    • Код Uniclass 2015Pr_65_65_25
    • Опис Uniclass 2015Ductwork and fittings
    • Код CSI MasterFormat 201423 31 13.19
    • Заголовок CSI MasterFormat 2014Metal Duct Fittings
    • Номер OmniClass23-33 49 00
    • Заголовок OmniClassHVAC Ductwork

    Доступність регіону

    Північна Америка
    Беліз
    Бермудські Острови
    Британські Віргінські острови
    Канада
    Коста-Рика
    Мексика
    Панама
    Пуерто-Рико
    Сен-Мартен
    Сполучені Штати

    Схожі продукти